India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
ZCKS2H29 Product picture Schneider Electric

ZCKS2H29

Green premium brand logo
ZCKS2H29 Product picture Schneider Electric
ZCKS2H29
Green premium brand logo

limit switch body ZCKS - 2C/O - snap action - M20

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKS
    body type
    Fixed
    product compatibility
    XCKS
    associated head
    ZCKD59
    ZCKD02
    ZCKD34
    ZCKD54
    ZCKD08
    ZCKD33
    ZCKD41
    ZCKD05
    ZCKD029
    ZCKD91
    ZCKD31
    ZCKD06
    ZCKD49
    ZCKD01
    ZCKD39
    ZCKD019
    ZCKD55
    ZCKD81
    body material
    Plastic
    cable entry
    1 entry tapped for M20 x 1.5 cable gland
    number of poles
    2
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.75...2 x 1.5 mm²
    positive opening
    Without
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to IEC 60947-1 for contact block
    300 V conforming to CSA C22.2 No 14 for contact block
    300 V conforming to UL 508 for contact block
    maximum resistance across terminals
    0.25 mOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    width
    40 mm
    height
    73 mm
    depth
    36 mm
    net weight
    0.08 kg
    terminals description ISO n°1
    (13-14)NO
    (23-24)NO
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK03
    ambient air temperature for operation
    -25…70 °C for standard environment
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 22/5/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 353.6 KB
    Date 15/8/19
    Description
    UL certification record (listed products)
    Size pdf
    Size 1.7 MB
    Date 26/3/19
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 112.6 KB
    Date 5/5/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 22/11/16
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.1 KB
    Date 1/12/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch body ZCKS - 2C/O - snap action - M20
    Description
    limit switch body ZCKS - 2C/O - snap action - M20
    Size pdf
    Size 195.3 KB
    Date 8/12/19
    Description
    limit switch body ZCKS - 2C/O - snap action - M20
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 267.6 KB
    Date 1/11/07
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch body ZCKS - 2C/O - snap action - M20
    Description
    limit switch body ZCKS - 2C/O - snap action - M20
    Size pdf
    Size 195.3 KB
    Date 8/12/19
    Description
    limit switch body ZCKS - 2C/O - snap action - M20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /