India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Nautilus
ZMLPA2P0SH Product picture Schneider Electric

ZMLPA2P0SH

Green premium brand logo
ZMLPA2P0SH Product picture Schneider Electric
ZMLPA2P0SH
Green premium brand logo

Display & switch ZMLP - 24VDC - 2 PNP - hysteresis - M12

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    device short name
    ZMLP
    Complementary
    display range
    -14.5...6000
    [Us] rated supply voltage
    24 V DC SELV (voltage limits: 17…33 V)
    current consumption
    <= 50 mA
    electrical connection
    Female connector M12, 2 pins
    Male connector M12, 4 pins
    type of output signal
    Discrete
    discrete output type
    Solid state PNP, 2 NO/NC programmable
    switching function
    Hysteresis
    maximum switching current
    200 mA
    maximum voltage drop
    2 V
    adjustable range of switching point on rising pressure
    5…98 % of selected display range
    minimum differential travel
    10 % of selected display range
    marking
    CE
    front material
    Polyester
    housing material
    PBT Valox
    operating position
    Any position
    protection type
    Short-circuit protection
    Overload protection
    Reverse polarity
    Overvoltage protection
    response time on output
    <= 3 ms for discrete output
    display type
    4 digits 7 segments
    local signalling
    2 LEDs (yellow)light ON when switch is actuated:
    response time
    300 ms
    maximum delay first up
    100 ms
    accuracy
    <= - 0.1 % of the measuring range
    measurement accuracy
    <= 1 % of the measuring range
    display accuracy
    <= 1 % of the measuring range
    mechanical durability
    10000000 cycles
    depth
    42 mm
    height
    77 mm
    width
    41 mm
    net weight
    0.103 kg
    [Uimp] rated impulse withstand voltage
    0.5 kV DC
    Environment
    product certifications
    EAC
    CULus
    standards
    EN/IEC 61000-6-2
    EN/IEC 61000-6-4
    UL 508
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -30…80 °C
    IP degree of protection
    IP67 conforming to EN/IEC 60529
    IP65 conforming to EN/IEC 60529
    IP69K conforming to DIN 40050
    vibration resistance
    5 gn (f= 10…2000 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    25 gn conforming to EN/IEC 60068-2-27
    electromagnetic compatibility
    Immunity to conducted RF disturbances: 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    Surge immunity test: 1 kV conforming to EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test: 2 kV conforming to EN/IEC 61000-4-4
    Susceptibility to electromagnetic fields: 10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    Electrostatic discharge immunity test: 8 kV air, 4 kV contact conforming to EN/IEC 61000-4-2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for ZMLPA2P0SH: Display & switch ZMLP - 24VDC - 2 PNP - hysteresis - M12 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    ZMLP... switches with 4 digits display - cUL certification record (for Canada) (Version 1.0)
    ZMLP... switches with 4 digits display - UL certification record (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    ZMLP... Pressure display and switch device, Instruction Sheet (Version 03)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    ZMLP... switches with 4 digits display - EU declaration of conformity (Version 1.0)
    ZMLP... switches with 4 digits display - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    ZMLPA2P0SH switch & display device for pressure transmitter, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ZMLPA2P0SH switch & display device for pressure transmitter, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



    Dimensions
    Switch with Metal Bracket for Fixing Horizontally



    Dimensions
    Switch with Metal Bracket for Fixing Vertically or on an Inlet Pipe



  • Connections and Schema

    Connections and Schema
    Output M12 Male Connector Wiring


    (1)
    Out 1
    (2)
    Out 2


    Connections and Schema
    Input M12 Female Connector Wiring


    (1)
    l in = 4-20 mA


  • Performance Curves

    Two Switching Outputs Description. Hysteresis Mode

    The hysteresis switching mode is typically used for the pumping applications


    X :
    Time
    Y :
    Pressure
    (1)
    Output
    (2)
    Fixed hysteresis = 10% of the selected display range
    SP1/SP2 :
    Set points (adjustable from 11% to 98% nominal pressure)


Compare products: /