Norway
Velkommen til nettstedet til Schneider Electric

Velkommen til nettstedet vårt.

Du kan velge et annet land for å se tilgjengelige produkter eller gå til det globale nettstedet vårt.

Velg din lokasjon

 

Prefabricated Data Hall

Large, scalable prefabricated IT infrastructure comprised of multiple SmartShelter Modules ganged together to create a configurable design and complete d optimized for service providers and large enterprises

Integrated, Scalable, flexible, on-demand IT infrastructure

Bilde av APC Brand Schneider Electric
Prefabricated Data Hall schneider.label Large, scalable prefabricated IT infrastructure comprised of multiple SmartShelter Modules ganged together to create a configurable design and complete d optimized for service providers and large enterprises
  • Funksjoner

    Modular Data Halls provide a scalable, data center infrastructure solution for service providers and enterprise customer deploying in 50-100 rack increments with the ability to easily add future capacity. The solution consists of factory-built IT modules with 14-15 racks, ganged together on-site, with minimal construction, to form a large, functional IT room. Locate the data center outside or into a simple building shell as a stand-alone system that has physical security, power and cooling redundancy, and can be remotely monitored and managed with a full suite of EcoStruxure software. - Decrease risk with a pre-engineered, fully managed system - Preserve CapEx by growing infrastructure with demand - Adjust plans for future expansions with repeatable and flexible designs

    Fordeler

    Agility

    • Pre-engineered and Factory Assembled - Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
    • Simple and Fast Deployment - Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

    Cost Savings

    • Predictable Cost and Performance - Pre-engineered designs and factory assembled and tested infrastructure dramatically reduce total the total project timeline and complexity. This minimizes construction cost overruns and changes to the original engineering design. The result is the cost you expected the performance you planned for.
    • Simple and Fast Deployment - Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

    Galleri

Sammenlign produkter: /