Norway

Velkommen til nettstedet til Schneider Electric

Velkommen til nettstedet vårt.

Du kan velge et annet land for å se tilgjengelige produkter eller gå til det globale nettstedet vårt.

Velg et annet land

Bilde av ACDC2001 Schneider Electric

Se alle Thermal Containment

Thermal Containment - ACDC2001

Bilde av ACDC2001 Schneider Electric
Se alle Thermal Containment
Thermal Containment - ACDC2001

Ceiling Panel Mounting Rail - 600mm (23.6in)

Vis flere egenskaper >
Legg til i dine produkter Fjern fra Mine produkter

  • Overview
    Model Name
    Ceiling Panel Mounting Rail - 600mm (23.6in)
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Maximum Height
    168.0 mm
    Maximum Width
    396.0 mm
    Maximum Depth
    598.0 mm
    Net Weight
    8.6 kg
    Shipping Weight
    10.2 kg
    Shipping Height
    228.0 mm
    Shipping Width
    400.0 mm
    Shipping Depth
    671.0 mm
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Dokumenter og nedlastinger

    Språk
    • norsk
    • English
    Katalog
    Dato
    Størrelse
    Legg til i Mine dokumenter
    EcoAisle Containment System (Versjon 0)
    Dato 07.02.19
    Størrelse 967 KB
    Bruker guide
    Dato
    Størrelse
    Legg til i Mine dokumenter
    EcoAisle - Roof Height Adapter - SX42U-VX42U, SX45U, SX48U (Versjon 1)
    EcoAisle - Aisle Containment System-Installation Instructions (Versjon 2)
    CAD
    Dato
    Størrelse
    Legg til i Mine dokumenter
    ACDC2000-2002 - Eco-Aisle Containment System,Ceiling Panel Mounting Rail (Versjon 1)
    Sertifikat
    Dato
    Størrelse
    Legg til i Mine dokumenter
    EcoAisle cUL Listed (Versjon 0)
    Dato 03.02.16
    Størrelse 55.3 KB
    Spesifikasjon for anbud
    Dato
    Størrelse
    Legg til i Mine dokumenter
    EcoAisle Guide Specification (Versjon 0)
    Dato 08.02.19
    Størrelse 152.4 KB
    Dato 08.02.19
    Størrelse 29.5 KB
  • Ofte stilte tekniske spørsmål (FAQs)

    Ingen resultater funnet.
    På grunn av en midlertidig teknisk feil kan ikke FAQs vises. Prøv igjen senere.