ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

เลือกประเทศหรือภาษาอื่น

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
  • คุณสมบัติเด่น

    Protection :

    • Watertightness : IP 55.
    • PVC gasket for small dimensions, rubber gasket for > 25x20 cm.

    Robustness :

    • External mechanical resistance: IK 07.
    • Cover and body stamped.

    Choice :

    • 7 dimensions avec without knock outs and 7 dimensions with knock outs.
    • For >15x10 cm : 2 heights of covers for each dimension.
    • For >20x15 cm : 1 version equipped with hinges.

    Equipment :

    • For > 15x10 cm : 4 threaded holes fitted with removable plugs.
    • For > 15x10 cm : Mounting plates available in accessories.
    • For > 20x15 cm : Version equipped with lock and hinges.

    Finish :

    • Polyester epoxy paint.
    • Leather-type surface.
    • Color grey RAL 7035.


    จุดเด่น

    Simple and robust boxes !


    • Simple and rounded design.
    • Watertightness : IP 55.
    • One version with knock outs.
    • One version with hinges.
    • High covers available for large dimensions.
    • Holes heightened for internal fixation of accessories.
    • Maximal space inside.

    การใช้งาน

    • Underground parkings, road and railway tunnels, infrastructures of transport. Applications requiring protection of electrical connections regarding heat or shocks.

    Gallery

    • Bases equipped with threaded drill holes for fixing equipment.
    • PVC or rubber sealing gasket depending on the model.