ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

เลือกประเทศหรือภาษาอื่น

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Modulos Isoladores

Provides safe power in places with poor or nonexistent grounding

Protect electronic equipment in buildings with poor or nonexisting grounding.

APC Brand Schneider Electric
Modulos Isoladores
  • คุณสมบัติเด่น

    APC-Microsol isolator modules are an excellent option for users that need protection for equipment in buildings with poor or nonexisting grounding. The isolator modules ensure protection from electrical shocks on the conected equipment and provide protection against utility power failures, such as undervoltages, overvoltages and line noises. APC-Microsol isolator modules have bivolt input operation and come with resettble circuit breaker that avoids replacing fuses. They also have a two-prong plug that allows connection in both two and three prong wall outlets. Available in models with and without AVR.

    จุดเด่น

    ConvenienceBivolt Input - Accepts both 115V and 220V input utility power so you can power 115V devices in any electrical system.LED Indicators - Provide easy-to-read status of the unit and utility power conditions.Two-prong plug - Allows connection in both two and three prong wall outletsProtectionGrounding Functionality - Protects against potential electrical shocks in buildings with poor or nonexistent grounding.Electric shock protection - Guards users from electrical shocks while using their connected equipment.Undervoltage and overvoltage protection - Automatically turns off in case voltages reach levels higher or lower then accepted by the equipmentNoise Filtering - Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.Resettable circuit breaker - Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)