ComPact NS NA
Switch disconnectors from 630 to 3200 A
Part of Pact Series
The ComPact NS NA switch disconnector provides high performance in a convenient size. It is suitable both as an incomer or as a feeder for manual or remote electrical installation operation.
-
-
-
Best price
33420
basic switch disconnector, Compact NS630b NA, fixed, manually operated, 630 A, 690 VAC 50/60 Hz, 3 polesAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
33421
basic switch disconnector, Compact NS630b NA, fixed, manually operated, 630 A, 690 VAC 50/60 Hz, 4 polesAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
33422
basic switch disconnector, Compact NS800 NA, fixed, manually operated, 800 A, 690 VAC 50/60 Hz, 3 polesAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
33423
basic switch disconnector, Compact NS800 NA, fixed, manually operated, 800 A, 690 VAC 50/60 Hz, 4 polesAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
33424
basic switch disconnector, Compact NS1000 NA, fixed, manually operated, 1000 A, 690 VAC 50/60 Hz, 3 polesAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
33425
basic switch disconnector, Compact NS1000 NA, fixed, manually operated, 1000 A, 690 VAC 50/60 Hz, 4 polesAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
33426
basic switch disconnector, Compact NS1250 NA, fixed, manually operated, 1250 A, 690 VAC 50/60 Hz, 3 polesAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
33427
basic switch disconnector, Compact NS1250 NA, fixed, manually operated, 1250 A, 690 VAC 50/60 Hz, 4 polesAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
33428
basic switch disconnector, Compact NS1600 NA, fixed, manually operated, 1600 A, 690 VAC 50/60 Hz, 3 polesAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4 -
Best price
33429
basic switch disconnector, Compact NS1600 NA, fixed, manually operated, 1600 A, 690 VAC 50/60 Hz, 4 polesAdd to My Products Remove from My ProductsThe maximum number of products that can be compared is 4
-
-