Welcome to the Schneider Electric corporate Website

Select your location

View all   Mini Pragma
Schneider Electric 13932 Image
Discontinued

13932

Schneider Electric 13932 Image
Discontinued
13932

Mini Pragma flush enclosure - IP 40 - 2 x 12 modules - opaque door

Show more characteristics
13932 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    12
    Nb of horizontal rows
    2
    provided equipment
    (1) marking kit
    (2) terminal block support
    (2) earth-neutral terminal blocks 16 holes
    Type of door
    Opaque
    Complementary
    enclosure mounting
    Flush
    9 mm pitches
    24
    total number of 18 mm modules
    24
    [In] rated current
    63 A
    [Ui] rated insulation voltage
    690 V
    type of rail
    DIN
    number of terminal blocks
    2 neutral / earth (Quick) with 16 outgoers
    distribution block outgoers
    16 x 10 mm² for earth / neutral
    16 x 16 mm² for earth / neutral
    locking options description
    Keylock option
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    IEC 60439-3
    EN 60439-3
    IEC 60529
    EN 50102
    IEC 60695-2-1
    fire resistance
    Back part: 650 °C conforming to IEC 60695-2-1
    Front face: 650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 130.5 KB
    Date 1/28/16
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /