Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Compact NS < 630A
Schneider Electric 29582 Image
Discontinued

29582

Schneider Electric 29582 Image
Discontinued
29582

circuit breaker Compact NS100N - TMD - 63 A - 1 pole 1d

Show more characteristics
29582  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Compact NS100...630
    product or component type
    Circuit breaker
    device short name
    Compact NS100N
    circuit breaker name
    Compact NS100N
    device application
    Distribution
    poles description
    1P
    protected poles description
    1t
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [In] rated current
    100 A at 40 °C
    100 A at 65 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    250 V DC conforming to IEC 60947-2
    277 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    N
    breaking capacity
    25 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
    25 kA at 277 V AC 50/60 Hz conforming to NEMA AB1 HIC
    25 kA Icu at 220 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 277 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 250 V DC 1P conforming to IEC 60947-2
    50 kA Icu at 48/125 V DC 1P conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    25 kA at 220 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 277 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 250 V DC conforming to IEC 60947-2
    50 kA at 48/125 V DC conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    63 A at 40 °C
    protection type
    Overload protection (thermal)
    Short-circuit protection (magnetic)
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles 277 V AC 50/60 Hz In conforming to IEC 60947-2
    20000 cycles 277 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    magnetic tripping current
    800 A
    1000 A
    260 A
    640 A
    1250 A
    190 A
    500 A
    300 A
    long time pick-up adjustment type Ir
    Fixed
    long time pick-up adjustment range
    0.8...1 x In
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    500 A
    height
    161 mm
    width
    35 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    LCIE
    ASEFA
    ASTA
    KEMA
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French4
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 4/27/12
    Circuit breaker 1Pole(NS100-250/ SNS100-250) (Version 1.1)
    Description
    Circuit breaker 1Pole(NS100-250/ SNS100-250)
    Size pdf
    Size 738.7 KB
    Date 2/3/05
    Description
    Circuit breaker 1Pole(NS100-250/ SNS100-250)
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 862.1 KB
    Date 11/25/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 960.5 KB
    Date 1/23/06
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /