Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Vigilohm
Schneider Electric 50617 Image
Discontinued

50617

Schneider Electric 50617 Image
Discontinued
50617

insulation monitoring XL316 Vigilohm - 380..415 V AC 50/60 Hz - failsafe

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

50617 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 31 March 2010
  • Main
    range of product
    Vigilohm
    device short name
    XL316
    type of measurement
    Local measurement
    signal contacts composition
    2 C/O
    earthing system
    IT
    display type
    LED
    scale
    0.1...999 kOhm
    number of channels
    16
    fail safe feature
    With
    [Us] rated supply voltage
    380...415 V AC 50/60 Hz tolerance: - 15...10 %
    mounting position
    Horizontal mounting
    Complementary
    signalling function
    Alarm
    Insulation value display
    polling time
    15 s
    test function
    Manual, self test
    breaking capacity
    10 A at 24 V DC, L/R = 1 ms
    0.45 A at 220 V DC, L/R = 1 ms
    0.65 A at 120 V DC, L/R = 1 ms
    2.5 A at 48 V DC, L/R = 1 ms
    5 A at 230 V AC, cos phi = 0.7
    3 A at 400 V AC, cos phi = 0.7
    maximum power consumption in VA
    30 VA
    mounting mode
    Flush-mounted
    mounting support
    Cubicle
    Plate
    Enclosure
    height
    129 mm
    width
    153 mm
    depth
    213.5 mm
    net weight
    3.5 kg
    auxiliary connection terminal
    Tunnel type terminals 1.5 mm²
    Environment
    dielectric strength
    2500 V
    standards
    NF C 15-100 §413.4
    UTE C 63-080 class DLD/M
    IEC 61557-8
    IEC 364 ch 4 and 5
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -20…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French4
    User guide
    Format
    Size
    Date
    Add to My Documents
    XM300C, XML308, XML316, XL308, XL316, Insulation monitoring devices (Version 01)
    Description
    User manual of the Vigilohm System XM300C, XML308, XML316, XL308, XL316 insulation monitoring devices
    Size pdf
    Size 10.8 MB
    Date 6/1/10
    Description
    User manual of the Vigilohm System XM300C, XML308, XML316, XL308, XL316 insulation monitoring devices
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD files for 50617: Insulation fault locators; Vigilohm XL316 (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 197.1 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 1.3 MB
    Date 10/30/13
    Files in document
    Size zip
    Size 832.2 KB
    Date 9/10/13
    Files in document
    stp
    453.2 KB
    zip
    379 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 228 KB
    Date 1/2/19
    Size pdf
    Size 548.8 KB
    Date 1/2/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /