Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Nema Pressure Switches
Schneider Electric 9012GMW1G22 Image
Restricted Sales for Services

9012GMW1G22

Schneider Electric 9012GMW1G22 Image
Restricted Sales for Services
9012GMW1G22

pressure switch 9012G - fixed scale - 2 thresholds - 20 to 1000 psig

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9012G
    pressure sensor type
    Electromechanical pressure switch
    pressure sensor name
    9012G
    pressure sensor size
    1000 psi
    maximum pressure
    1000 psi
    contacts type and composition
    2(NC-NO), 2 SPDT-DB, Form Z, snap action, silver nickel contacts
    controlled fluid
    Hydraulic oil (-15…250 °F)
    Non-corrosive liquids
    Air
    Non-corrosive gas
    fluid connection type
    0.25 inch 18 NPTF conforming to UL 508
    pressure switch type of operation
    Regulates two separate pressure thresholds
    scale type
    Fixed
    local display
    Without
    Complementary
    range on decreasing pressure
    20…1000 psi
    approx fix differential at mid range
    50 psi stage 1 +/- 10 psig +/- 2.5 % full scale
    75 psi stage 2 +/- 19 psig
    cable entry
    0.5 inch NPT conduit entrance
    terminal block type
    8 screw terminals
    electrical connection
    Screw-clamp terminals, AWG 22...AWG 12
    electrical circuit type
    Control circuit
    local signalling
    1 LED: (red) 24 V DC
    [In] rated current
    2.75 A 24 V DC
    setting
    Internal
    enclosure material
    Die cast aluminium alloy 380
    pressure actuator
    Piston
    height
    6.37 in
    depth
    3.11 in
    width
    3.5 in
    operating position
    Any position
    materials in contact with fluid
    Teflon
    303 stainless steel
    440 stainless steel
    Viton fluorocarbon
    short-circuit protection
    10 A cartridge overload and short-circuit protection, type gL
    maximum operating rate
    120 cyc/mn
    mechanical durability
    3000000 cycles
    repeat accuracy
    4 %
    net weight
    2.5 lb(US)
    Environment
    vibration resistance
    2 gn (f= 40…150 Hz) conforming to IEC 68-2-6
    shock resistance
    50 gn conforming to IEC 58-2-27
    standards
    CSA C22.2 No 14
    CE
    UL 508
    product certifications
    UL listed file E12158 CCN NKPZ and CCN NTHT
    CSA LR25490 class 3211 03
    CE
    NEMA degree of protection
    NEMA 4/4X/13 conforming to UL 50
    ambient air temperature for operation
    -10…185 °F
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9012GMW1G22: pressure switch 9012G - fixed scale - 2 thresholds - 20 to 1000 psig (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9012GMW1G22: pressure switch 9012G - fixed scale - 2 thresholds - 20 to 1000 psig (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD files for 9012GMW1G22: NEMA Square D Pressure Switches/Vacuum Switches, Electromechanical Pressure Switches Control Circuit Rated 9012G, Pressure Switch, 0.25 in 18 NPTF, 0.5 in NPT Conduit Entrance (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 104.6 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9012GMW1G22_ROHS_DECLARATION
    Description
    9012GMW1G22_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9012GMW1G22_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9012GMW1G22_REACH_DECLARATION
    Description
    9012GMW1G22_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9012GMW1G22_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /