Welcome to the Schneider Electric corporate Website

Select your location

View all   PowerTag
Schneider Electric A9MEM1561 Image

A9MEM1561

Green premium brand logo
Schneider Electric A9MEM1561 Image
A9MEM1561
Green premium brand logo

energy sensor, PowerTag phaseNeutral 63A 1P+N top position

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PowerLogic
    product name
    PowerTag A9 P63
    product or component type
    Energy sensor
    Poles
    1P + N
    maximum current [Imax]
    63 A
    [Ib] basic current
    10 A
    starting current
    40 mA
    saturation current
    130 A
    product specific application
    Overload alarm
    Cost allocation
    Load monitoring
    Circuit monitoring
    Energy management
    Concentrator compatibility
    Acti9 Smartlink SI B
    Acti9 Smartlink SI D
    Acti9 PowerTag Link C
    Acti9 PowerTag Link
    Acti9 PowerTag Link HD
    range compatibility
    DuoLine ID'clic XP
    Acti 9 DT40 Vigi
    Acti 9 DT40
    Acti 9 iC40
    Multi 9 N40 Vigi
    Acti 9 iDPN (China version)
    Domae RCBO
    Acti 9 iCV40
    Domae MCB
    DuoLine D'clic Vigi
    Multi 9 N40
    Acti 9 IDc
    Acti 9 C40
    Acti 9 iDPN Vigi
    Acti 9 ITG40
    Acti 9 iDPN
    DuoLine D'clic XP
    Acti 9 C40 Vigi
    Acti 9 ID C40
    type of measurement
    Voltage
    Active energy
    Current
    Active power
    Power factor
    accuracy class
    Class 1 current conforming to IEC 61557-12
    Class 0.5 voltage conforming to IEC 61557-12
    Class 1 active power conforming to IEC 61557-12
    Class 1 active energy conforming to IEC 61557-12
    Class 1 power factor conforming to IEC 61557-12
    mounting location
    Top
    mounting support
    On circuit breaker
    connection pitch
    9 mm Ph/N
    product destination
    Switchboard
    Event management
    Voltage loss with measured current at voltage loss
    transmission support medium
    Radio frequency 2.4…2.4835 GHz conforming to IEEE 802.15.4
    maximum emission power
    10 mW
    Complementary
    mounting mode
    By screws (terminals)
    Electrical connection (voltage sensing & power supply)
    Connector tooth
    cable cross section
    1 rigid cable 1.5…16 mm²
    2 stranded cable 1.5…2.5 mm²
    2 rigid cable 1.5…2.5 mm²
    1 stranded cable 1.5…16 mm²
    supply voltage
    200...240 V AC, +/- 20 %
    network frequency
    50 Hz
    60 Hz
    Maximum power consumption
    1 VA
    standards
    IEC 61557-12
    IEC 61010-1
    IEC 61010-2-030
    IEC 61326-1
    ETSI EN 300 328
    height
    Sensor element: 20 mm
    Base unit: 8 mm
    width
    Sensor element: 18 mm
    Base unit: 18 mm
    depth
    Sensor element: 44.5 mm
    Base unit: 28 mm
    net weight
    18 g
    colour
    White (RAL 9003)
    Environment
    quality labels
    CE
    directives
    2014/53/EU - radio equipment directive
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    overvoltage category
    III conforming to IEC 61010-1
    measurement category
    Category III conforming to IEC 61010-2-030
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK05
    pollution degree
    3
    relative humidity
    0…95 % at 45 °C conforming to IEC 60721-3-3
    vibration resistance
    3M4 conforming to IEC 60721-3-3
    environmental characteristics
    Dustproof class 3S3 conforming to IEC 60721-3-3
    Salt mist class 3C2 conforming to IEC 60721-3-3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages16
    • English14
    • Chinese3
    • Dutch3
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Romanian3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 777.7 KB
    Date 4/1/20
    prp.document.label.format pdf
    Size 789.2 KB
    Date 4/1/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.6 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 5.4 MB
    Date 3/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 962.1 KB
    Date 10/16/17
    Files in document
    prp.document.label.format dwg
    Size 343.3 KB
    Date 10/16/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 42.8 KB
    Date 3/26/19
    prp.document.label.format pdf
    Size 387 KB
    Date 2/20/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 287.3 KB
    Date 2/8/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9MEM1561 : A9MEM1561_ROHS_CHINA_DECLARATION
    Description
    A9MEM1561_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    A9MEM1561_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 452.7 KB
    Date 2/2/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9MEM1561 : A9MEM1561_ROHS_DECLARATION
    Description
    A9MEM1561_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    A9MEM1561_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 463.2 KB
    Date 5/5/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9MEM1561 : A9MEM1561_REACH_DECLARATION
    Description
    A9MEM1561_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    A9MEM1561_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.