Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iID
Schneider Electric A9R61225 Image

A9R61225

Schneider Electric A9R61225 Image
A9R61225

Acti 9 iID - RCCB - 2P - 25A - 30mA - type A-SI

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 iID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    IID
    poles description
    2P
    neutral position
    Left
    [In] rated current
    25 A
    network type
    AC
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A-SI
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    220...240 V AC 50/60 Hz
    residual current tripping technology
    Voltage independent
    rated breaking and making capacity
    Idm 1500 A
    Im 1500 A
    rated conditional short-circuit current
    10 kA
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    contact position indicator
    Yes
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    91 mm
    width
    36 mm
    depth
    73.5 mm
    net weight
    0.21 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    AC-1: 15000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Single terminal top or bottom1…35 mm² rigid
    Single terminal top or bottom1…25 mm² flexible
    Single terminal top or bottom1…25 mm² flexible with ferrule
    Single terminal
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    3.5 N.m top or bottom
    Environment
    standards
    EN/IEC 61008-1
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3
    electromagnetic compatibility
    8/20 µs impulse withstand, 3000 A conforming to EN/IEC 61008-1
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    CAD
    Format
    Size
    Date
    Add to My Documents
    Differential switches; iID 16/100A 2P (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 209 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    ACTI9 IID 2P
    Files in document
    zip
    654.1 KB
    stp
    604.5 KB
    pdf
    241.4 KB
    Size zip
    Size 1.5 MB
    Date 5/15/12
    Files in document
    zip
    654.1 KB
    stp
    604.5 KB
    pdf
    241.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 595.1 KB
    Date 5/30/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 108.8 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 iID - RCCB - 2P - 25A - 30mA - type A-SI
    Description
    Acti 9 iID - RCCB - 2P - 25A - 30mA - type A-SI
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Acti 9 iID - RCCB - 2P - 25A - 30mA - type A-SI
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 338.6 KB
    Date 9/10/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 iID - RCCB - 2P - 25A - 30mA - type A-SI
    Description
    Acti 9 iID - RCCB - 2P - 25A - 30mA - type A-SI
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Acti 9 iID - RCCB - 2P - 25A - 30mA - type A-SI
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 iID - RCCB - 2P - 25A - 30mA - type A-SI
    Description
    Acti 9 iID - RCCB - 2P - 25A - 30mA - type A-SI
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Acti 9 iID - RCCB - 2P - 25A - 30mA - type A-SI
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /