Welcome to the Schneider Electric corporate Website

Select your location

View all   Uniflair Room Cooling Accessories
Schneider Electric ACPL75125 Image

ACPL75125

Schneider Electric ACPL75125 Image
ACPL75125

Uniflair Front Disharge Plenum Frame Size 6 - Data Center Grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    Uniflair Front Disharge Plenum Frame Size 6 - Data Center Grey
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    508.0 mm
    Maximum Width
    2159.0 mm
    Maximum Depth
    864.0 mm
    Net Weight
    74.14 kg
    Shipping Weight
    78.64 kg
    Shipping Height
    610.0 mm
    Shipping Width
    2261.0 mm
    Shipping Depth
    965.0 mm
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair LE Accessories Manual (Version V1)
    Description
    Uniflair LE Accessories Manual
    prp.document.label.format pdf
    Size 5.4 MB
    Date 6/12/15
    Description
    Uniflair LE Accessories Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACPL751XXFR6F - Uniflair 20" Front Discharge Plenum, Frame Size 6 (Version V0)
    Files in document
    pdf
    624.5 KB
    Description
    Cooling Solutions, Uniflair Plenums
    prp.document.label.format zip
    Size 2.7 MB
    Date 3/7/14
    Files in document
    pdf
    624.5 KB
    Description
    Cooling Solutions, Uniflair Plenums
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Uniflair Plenum Installation Sheet (Version V0)
    Description
    Installation sheet for the installation of all top-mount plenums for Uniflair CRAC units
    prp.document.label.format pdf
    Size 63.7 KB
    Date 10/21/11
    Description
    Installation sheet for the installation of all top-mount plenums for Uniflair CRAC units
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /