Welcome to the Schneider Electric corporate Website

Select your location

View all   Altivar 12
Schneider Electric ATV12PU30M3 Image

ATV12PU30M3

Schneider Electric ATV12PU30M3 Image
ATV12PU30M3

variable speed drive ATV12 - 3kW - 3 hp - 3ph - 200..240V - on base plate

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar 12
    product or component type
    Variable speed drive
    product destination
    Asynchronous motors
    product specific application
    Simple machine
    assembly style
    On base plate
    component name
    ATV12
    quantity per set
    Set of 1
    EMC filter
    Without EMC filter
    built-in fan
    Without
    network number of phases
    3 phases
    [Us] rated supply voltage
    200...240 V - 15...10 %
    motor power kW
    3 kW
    communication port protocol
    Modbus
    line current
    19 A at 200 V
    15.9 A at 240 V
    speed range
    1…20
    transient overtorque
    150…170 % of nominal motor torque depending on drive rating and type of motor
    asynchronous motor control profile
    Sensorless flux vector control
    Voltage/frequency ratio (V/f)
    Quadratic voltage/frequency ratio
    IP degree of protection
    IP20 without blanking plate on upper part
    noise level
    0 dB
    Complementary
    supply frequency
    50/60 Hz +/- 5 %
    connector type
    1 RJ45 (on front face) for Modbus
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    transmission rate
    4800 bit/s
    9600 bit/s
    19200 bit/s
    38400 bit/s
    number of addresses
    1…247 for Modbus
    communication service
    Read holding registers (03) 29 words
    Write single register (06) 29 words
    Write multiple registers (16) 27 words
    Read/write multiple registers (23) 4/4 words
    Read device identification (43)
    prospective line Isc
    5 kA
    continuous output current
    12.2 A at 4 kHz
    maximum transient current
    18.3 A for 60 s
    speed drive output frequency
    0.5…400 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    braking torque
    Up to 70 % of nominal motor torque without braking resistor
    motor slip compensation
    Preset in factory
    Adjustable
    output voltage
    200...240 V 3 phases
    electrical connection
    Terminal, clamping capacity: 5.5 mm², AWG 10 (L1, L2, L3, U, V, W, PA, PC)
    tightening torque
    1.2 N.m
    insulation
    Electrical between power and control
    supply
    Internal supply for reference potentiometer: 5 V DC (4.75…5.25 V), <10 mA, protection type: overload and short-circuit protection
    Internal supply for logic inputs: 24 V DC (20.4…28.8 V), <100 mA, protection type: overload and short-circuit protection
    analogue input number
    1
    analogue input type
    Configurable current AI1 0...20 mA 250 Ohm
    Configurable voltage AI1 0...10 V 30 kOhm
    Configurable voltage AI1 0...5 V 30 kOhm
    discrete input number
    4
    discrete input type
    Programmable LI1...LI4 24 V 18...30 V
    discrete input logic
    Negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm
    Positive logic (source), 0...< 5 V (state 0), > 11 V (state 1)
    sampling duration
    20 ms, tolerance +/- 1 ms for logic input
    10 ms for analogue input
    linearity error
    +/- 0.3 % of maximum value for analogue input
    analogue output number
    1
    analogue output type
    AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits
    AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits
    discrete output number
    2
    discrete output type
    Logic output LO+, LO-
    Protected relay output R1A, R1B, R1C 1 C/O
    minimum switching current
    5 mA at 24 V DC for logic relay
    maximum switching current
    2 A 250 V AC inductive cos phi = 0.4 L/R = 7 ms logic relay
    2 A 30 V DC inductive cos phi = 0.4 L/R = 7 ms logic relay
    3 A 250 V AC resistive cos phi = 1 L/R = 0 ms logic relay
    4 A 30 V DC resistive cos phi = 1 L/R = 0 ms logic relay
    acceleration and deceleration ramps
    S
    U
    Linear from 0 to 999.9 s
    braking to standstill
    By DC injection, <30 s
    protection type
    Line supply overvoltage
    Line supply undervoltage
    Overcurrent between output phases and earth
    Overheating protection
    Short-circuit between motor phases
    Against input phase loss in three-phase
    Thermal motor protection via the drive by continuous calculation of I²t
    frequency resolution
    Analog input: converter A/D, 10 bits
    Display unit: 0.1 Hz
    time constant
    20 ms +/- 1 ms for reference change
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    184 mm
    width
    140 mm
    depth
    100.2 mm
    net weight
    1.6 kg
    Variable speed drive application selection
    Commercial equipment Mixer
    Commercial equipment Other application
    Textile Ironing
    motor starter type
    Variable speed drive
    Environment
    electromagnetic compatibility
    Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
    Immunity to conducted disturbances level 3 conforming to EN/IEC 61000-4-6
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3
    Surge immunity test level 3 conforming to EN/IEC 61000-4-5
    Voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11
    electromagnetic emission
    Radiated emissions environment 1 category C2 conforming to EN/IEC 61800-3 2...16 kHz shielded motor cable
    Conducted emissions conforming to EN/IEC 61800-3
    product certifications
    CSA
    GOST
    UL
    C-Tick
    NOM
    vibration resistance
    1 gn (f = 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f = 3…13 Hz) - drive unmounted on symmetrical DIN rail - conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn conforming to EN/IEC 60068-2-27 for 11 ms
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -10…40 °C protective cover from the top of the drive removed
    40…60 °C with current derating 2.2 % per °C
    operating altitude
    <= 1000 m without derating
    > 1000...3000 m with current derating 1 % per 100 m
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages25
    • English13
    • Chinese5
    • French6
    • German5
    • Italian5
    • Russian4
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.7 MB
    Date 11/26/19
    prp.document.label.format pdf
    Size 3.3 MB
    Date 11/26/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    ATV12 user manual (Version 04)
    Description
    Software V1.4
    prp.document.label.format pdf
    Size 3.6 MB
    Date 7/2/18
    Description
    Software V1.4
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/29/16
    1) ATV12 Quick Start annex - SCCR (UL508) (Version 03)
    Description
    Short Circuit Current Ratings (SCCR) and branch circuit protectionRecommended fuse ratings for UL and CSA requirements. Components for use together in accordance with standard UL508
    prp.document.label.format pdf
    Size 162.8 KB
    Date 4/29/16
    Description
    Short Circuit Current Ratings (SCCR) and branch circuit protectionRecommended fuse ratings for UL and CSA requirements. Components for use together in accordance with standard UL508
    ATV12 Modbus Communication Manual (Version 02)
    Description
    Download also (BBV51917) ATV12 Modbus Communication Parameters addresses (Excel file)
    prp.document.label.format pdf
    Size 1.7 MB
    Date 6/29/12
    Description
    Download also (BBV51917) ATV12 Modbus Communication Parameters addresses (Excel file)
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/20/12
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/1/18
    prp.document.label.format pdf
    Size 2.2 MB
    Date 4/29/16
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/1/18
    prp.document.label.format pdf
    Size 1.9 MB
    Date 4/29/16
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/1/18
    prp.document.label.format pdf
    Size 2 MB
    Date 4/29/16
    prp.document.label.format pdf
    Size 4.2 MB
    Date 7/1/18
    prp.document.label.format pdf
    Size 2 MB
    Date 4/29/16
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/1/18
    prp.document.label.format pdf
    Size 1.9 MB
    Date 4/29/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 456.3 KB
    Date 4/20/16
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 711.5 KB
    Date 3/31/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV12PU30M3 : ATV12PU30M3_ROHS_CHINA_DECLARATION
    Description
    ATV12PU30M3_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    ATV12PU30M3_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV12PU30M3 : ATV12PU30M3_ROHS_DECLARATION
    Description
    ATV12PU30M3_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    ATV12PU30M3_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV12PU30M3 : ATV12PU30M3_REACH_DECLARATION
    Description
    ATV12PU30M3_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    ATV12PU30M3_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • All Languages2
    • English2
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese1
    • Spanish2
    • Turkish1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    SoMove (FDT Standalone) (Version V2.8.1)
    Files in document
    exe
    326.5 MB
    Description
    SoMove Standalone installer. Requires additional device DTM libraries download from our website
    prp.document.label.format zip
    Size 326.6 MB
    Date 3/19/20
    Files in document
    exe
    326.5 MB
    Description
    SoMove Standalone installer. Requires additional device DTM libraries download from our website
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 (Version V12.8)
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
    prp.document.label.format zip
    Size 422.7 MB
    Date 5/2/18
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.