Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 61
Schneider Electric ATV61HU22M3S337 Image
Discontinued

ATV61HU22M3S337

Schneider Electric ATV61HU22M3S337 Image
Discontinued
ATV61HU22M3S337

variable speed drive ATV61 - 2.2kW 3HP - 200...240V - IP20 - reinforced

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV61HU22M3S337 may be replaced by any of the following products:
Product
Qty
ATV61HU22M3
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 30 January 2011
  • 05/01/14
1
ATV630U22M3
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 30 January 2011
  • 01/30/11
1
  • Main
    range of product
    Altivar 61
    product or component type
    Variable speed drive
    product specific application
    Pumping and ventilation machine
    component name
    ATV61
    motor power kW
    1.5 kW, single phase at 200...240 V
    2.2 kW, 3 phases at 200...240 V
    motor power hp
    2 hp, single phase at 200...240 V
    3 hp, 3 phases at 200...240 V
    power supply voltage
    200...240 V - 15...10 %
    supply number of phases
    Single phase
    3 phases
    line current
    12.8 A for 240 V 3 phases 2.2 kW / 3 hp
    15 A for 200 V 3 phases 2.2 kW / 3 hp
    15.7 A for 240 V single phase 1.5 kW / 2 hp
    18.2 A for 200 V single phase 1.5 kW / 2 hp
    EMC filter
    Class C2 EMC filter integrated
    variant
    Reinforced version
    assembly style
    With heat sink
    apparent power
    3.7 kVA at 240 V single phase 1.5 kW / 2 hp
    5.3 kVA at 240 V 3 phases 2.2 kW / 3 hp
    maximum prospective line Isc
    5 kA for 3 phases
    5 kA for single phase
    maximum transient current
    9.6 A for 60 s, single phase
    13.2 A for 60 s, 3 phases
    nominal switching frequency
    12 kHz
    switching frequency
    1...16 kHz adjustable
    12...16 kHz with derating factor
    asynchronous motor control
    Flux vector control without sensor, standard
    Voltage/frequency ratio, 2 points
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Voltage/frequency ratio, 5 points
    synchronous motor control profile
    Vector control without sensor, standard
    communication port protocol
    CANopen
    Modbus
    type of polarization
    No impedance for Modbus
    option card
    Communication card for APOGEE FLN
    Communication card for BACnet
    Communication card for CC-Link
    Controller inside programmable card
    Communication card for DeviceNet
    Communication card for Ethernet/IP
    Communication card for Fipio
    I/O extension card
    Communication card for Interbus-S
    Communication card for LonWorks
    Communication card for METASYS N2
    Communication card for Modbus Plus
    Communication card for Modbus TCP
    Communication card for Modbus/Uni-Telway
    Multi-pump card
    Communication card for Profibus DP
    Communication card for Profibus DP V1
    Complementary
    product destination
    Asynchronous motors
    Synchronous motors
    power supply voltage limits
    170…264 V
    power supply frequency
    50...60 Hz - 5...5 %
    power supply frequency limits
    47.5...63 Hz
    continuous output current
    11 A at 12 kHz, 230 V - 3 phases
    8 A at 12 kHz, 230 V - single phase
    output frequency
    0.1…599 Hz
    speed range
    1…100 in open-loop mode, without speed feedback
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn without speed feedback
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    transient overtorque
    130 % of nominal motor torque +/- 10 % for 60 s
    braking torque
    <= 125 % with braking resistor
    30 % without braking resistor
    regulation loop
    Frequency PI regulator
    motor slip compensation
    Automatic whatever the load
    Not available in voltage/frequency ratio (2 or 5 points)
    Can be suppressed
    Adjustable
    diagnostic
    1 LED (red)drive voltage:
    output voltage
    <= power supply voltage
    electrical isolation
    Between power and control terminals
    type of cable for mounting in an enclosure
    With an IP21 or an IP31 kit: 3 wire(s)IEC cable at 40 °C, copper 70 °C / PVC
    With UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
    electrical connection
    Terminal 2.5 mm² / AWG 14 (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    Terminal 6 mm² / AWG 8 (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    tightening torque
    0.6 N.m (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    1.4 N.m, 12.3 lb.in (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC, +/- 5 %, <10 mA with overload and short-circuit protection
    Internal supply: 24 V DC (21…27 V), <200 mA with overload and short-circuit protection
    External supply: 24 V DC (19…30 V)
    analogue input number
    2
    analogue input type
    AI1-/Al1+ bipolar differential voltage: +/- 10 V DC 24 V max, resolution 11 bits + sign
    AI2 software-configurable current: 0...20 mA, impedance: 242 Ohm, resolution 11 bits
    AI2 software-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 11 bits
    sampling time
    2 ms +/- 0.5 ms (AI1-/Al1+) - analog input
    2 ms +/- 0.5 ms (Al2) - analog input
    2 ms +/- 0.5 ms (AO1) - analog output
    2 ms +/- 0.5 ms (LI1...LI5) - discrete input
    2 ms +/- 0.5 ms (LI6)if configured as logic input - discrete input
    absolute accuracy precision
    +/- 0.6 % (AI1-/Al1+) for a temperature variation 60 °C
    +/- 0.6 % (AI2) for a temperature variation 60 °C
    +/- 1 % (AO1) for a temperature variation 60 °C
    linearity error
    +/- 0.15 % of maximum value (AI1-/Al1+)
    +/- 0.15 % of maximum value (AI2)
    +/- 0.2 % (AO1)
    analogue output number
    1
    analogue output type
    AO1 software-configurable current, analogue output range 0...20 mA, impedance: 500 Ohm, resolution 10 bits
    AO1 software-configurable voltage, analogue output range 0...10 V DC, impedance: 470 Ohm, resolution 10 bits
    AO1 software-configurable logic output 10 V, 20 mA
    discrete output number
    2
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NO - 100000 cycles
    maximum response time
    <= 100 ms in STO (Safe Torque Off)
    R1A, R1B, R1C <= 7 ms, tolerance +/- 0.5 ms
    R2A, R2B <= 7 ms, tolerance +/- 0.5 ms
    minimum switching current
    3 mA at 24 V DC for configurable relay logic
    maximum switching current
    R1, R2: 2 A at 250 V AC inductive load, cos phi = 0.4 and L/R = 7 ms
    R1, R2: 2 A at 30 V DC inductive load, cos phi = 0.4 and L/R = 7 ms
    R1, R2: 5 A at 250 V AC resistive load, cos phi = 1 and L/R = 0 ms
    R1, R2: 5 A at 30 V DC resistive load, cos phi = 1 and L/R = 0 ms
    discrete input number
    7
    discrete input type
    Programmable (LI1...LI5)24 V DC (<= 30 V), with level 1 PLC - 3500 Ohm
    Switch-configurable (LI6)24 V DC (<= 30 V), with level 1 PLC - 3500 Ohm
    Switch-configurable PTC probe (LI6)0…6 probes - 1500 Ohm
    Safety input (PWR)24 V DC (<= 30 V) - 1500 Ohm
    discrete input logic
    Negative logic (sink) (LI1...LI5), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (LI1...LI5), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (LI6)if configured as logic input, > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (LI6)if configured as logic input, < 5 V (state 0), > 11 V (state 1)
    acceleration and deceleration ramps
    S, U or customized
    Automatic adaptation of ramp if braking capacity exceeded, by using resistor
    Linear adjustable separately from 0.01 to 9000 s
    braking to standstill
    By DC injection
    protection type
    Against exceeding limit speed: drive
    Against input phase loss: drive
    Break on the control circuit: drive
    Input phase breaks: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Overvoltages on the DC bus: drive
    Power removal: drive
    Short-circuit between motor phases: drive
    Thermal protection: drive
    Motor phase break: motor
    Power removal: motor
    Thermal protection: motor
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute to earth
    frequency resolution
    Analog input: 0.024/50 Hz
    Display unit: 0.1 Hz
    connector type
    1 RJ45 (on front face) for Modbus
    1 RJ45 (on terminal) for Modbus
    Male SUB-D 9 on RJ45 for CANopen
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    transmission rate
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
    9600 bps, 19200 bps for Modbus on front face
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    data format
    8 bits, 1 stop, even parity for Modbus on front face
    8 bits, odd even or no configurable parity for Modbus on terminal
    number of addresses
    1…127 for CANopen
    1…247 for Modbus
    method of access
    Slave CANopen
    marking
    CE
    operating position
    Vertical +/- 10 degree
    net weight
    34 kg
    width
    155 mm
    height
    260 mm
    depth
    187 mm
    Environment
    noise level
    54.5 dB conforming to 86/188/EEC
    dielectric strength
    2830 V DC between earth and power terminals
    4230 V DC between control and power terminals
    electromagnetic compatibility
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    standards
    EN 61800-3 environments 1 category C2
    EN/IEC 61800-3
    IEC 60721-3-3 class 3C2
    EN/IEC 61800-5-1
    UL Type 1
    EN 55011 class A group 1
    EN 61800-3 environments 2 category C2
    product certifications
    CSA
    C-Tick
    GOST
    DNV
    UL
    NOM 117
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    degree of proctection
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 60529
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 61800-5-1
    IP21 conforming to EN/IEC 60529
    IP21 conforming to EN/IEC 61800-5-1
    IP41 on upper part conforming to EN/IEC 60529
    IP41 on upper part conforming to EN/IEC 61800-5-1
    IP54 on lower part conforming to EN/IEC 60529
    IP54 on lower part conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…50 °C (without)
    50…60 °C (with derating factor)
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    1000...3000 m with current derating 1 % per 100 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/20/16
    Size pdf
    Size 1.7 MB
    Date 1/17/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.1 KB
    Date 7/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 687.9 KB
    Date 6/1/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /