Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 66
Schneider Electric ATV66U72N4F Image
Discontinued

ATV66U72N4F

Schneider Electric ATV66U72N4F Image
Discontinued
ATV66U72N4F

adjustable speed drive ATV66 7.2KVA 400/460V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV66U72N4F is replaced by:
Product
Qty
ATV930U40N4
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 April 2001
1
  • Main
    range of product
    Altivar 66
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    380...460 V - 10...10 %
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    network number of phases
    3 phases
    motor power kW
    5.5 kW at 380...460 V
    motor power hp
    7.5 hp
    line current
    24.4 A at 380 V
    19.5 A at 460 V
    apparent power
    7.2 kVA at 400 V
    continuous output current
    10.5 A at 400 V
    output frequency
    0…0.3 kHz
    nominal switching frequency
    2.5 kHz
    switching frequency
    0.5...4 kHz
    8...16 kHz with current derating
    local signalling
    1 graphic display terminal
    output voltage
    400 V
    communication port protocol
    Modbus
    physical interface
    RS485 multidrop serial link
    transmission rate
    9.6...19.2 kbauds
    height
    295 mm
    width
    200 mm
    depth
    165 mm
    option card
    Communication card for Profibus DP
    Communication card for CANopen
    Communication card for DeviceNet
    Communication card for Ethernet
    Communication card for Fipio
    Communication card for Uni-Telway
    Communication card for Interbus-S
    Communication card for Modbus Plus
    Communication card for AS-Interface
    Environment
    IP degree of protection
    IP00
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m
    > 1000...2000 m 1 % per 100 m
  • View more View less

    Documents

    Language
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Guide de programmation ATV66 (Version 1)
    Description
    Variateurs de vitesse pour moteurs asynchrones
    Size pdf
    Size 963.9 KB
    Date 8/12/02
    Description
    Variateurs de vitesse pour moteurs asynchrones
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /