Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BC1100U-TW Image

BC1100U-TW

Schneider Electric BC1100U-TW Image
BC1100U-TW

APC BACK-UPS 1100VA, 120V, USB, BSMI, TAIWAN

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC BACK-UPS 1100VA, 120V, USB, BSMI, TAIWAN
    Includes
    User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Taiwan
    Output
    Output Power Capacity
    660 Watts / 1100 VA
    Max Configurable Power (Watts)
    660 Watts / 1100 VA
    Nominal Output Voltage
    110V , 120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    110V
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.16 meters
    Input voltage range for main operations
    82 - 143 V
    Maximum Input Current
    9 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Data Line Protection
    RJ-11 Modem/Fax protection
    Physical
    Maximum Height
    215.0 mm
    Maximum Width
    130.0 mm
    Maximum Depth
    336.0 mm
    Net Weight
    12.0 kg
    Shipping Weight
    12.92 kg
    Shipping Height
    295.0 mm
    Shipping Width
    245.0 mm
    Shipping Depth
    440.0 mm
    Master Carton Units
    2.0
    Master Carton Weight
    25.88 kg
    SCC Codes
    1073130431269 4
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    BSMI
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages6
    • English4
    • Chinese2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BC1100U-TW (Version V2)
    Description
    User Guide for Back-UPS BC1100U-TW
    prp.document.label.format pdf
    Size 183.9 KB
    Date 7/29/18
    Description
    User Guide for Back-UPS BC1100U-TW
    prp.document.label.format pdf
    Size 206.7 KB
    Date 8/22/18
    prp.document.label.format pdf
    Size 409.6 KB
    Date 7/29/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BC1100U-TW Specification Sheet (Version V0)
    Description
    Two page brochure with top level features, benefits and specs.
    prp.document.label.format pdf
    Size 445.9 KB
    Date 6/6/14
    Description
    Two page brochure with top level features, benefits and specs.
    Back-UPS BC1100U-TW (Version V0)
    Description
    Two page brochure with top level features, benefits and specs.
    prp.document.label.format pdf
    Size 92.9 KB
    Date 5/17/14
    Description
    Two page brochure with top level features, benefits and specs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    APC BACK-UPS 1100VA, 120V, USB, BSMI, TAIWAN (Version V0)
    Description
    CNS14843-1 (ed. 93); CNS14757 (ed. 99)
    prp.document.label.format pdf
    Size 621.2 KB
    Date 11/15/19
    Description
    CNS14843-1 (ed. 93); CNS14757 (ed. 99)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /