Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Back-UPS Pro
Schneider Electric BR1600SI Image

BR1600SI

Schneider Electric BR1600SI Image
BR1600SI

Back UPS Pro BR 1600VA, Sinewave,8 Outlets, AVR, LCD interface

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    User manual
    USB cable
    Number of tare power
    44 W
    Number of power module free slots
    0
    Number of power module filled slots
    0
    redundant
    No
    UPS size
    WS
    Physical
    colour
    Black
    depth
    36.8 cm
    height
    26 cm
    mounting preference
    No preference
    net weight
    12.1 kg
    mounting mode
    Not rack-mountable
    two post mountable
    0
    USB compatible
    No
    width
    10 cm
    Input
    network frequency
    50/60 Hz +/- 3 Hz auto-sensing
    plug standard
    IEC 60320 C14
    input voltage limits
    176...294 V
    maximum input current
    10 A
    switching current capacity
    10 A
    input voltage
    230 V
    Output
    rated power in W
    960 W
    Maximum configurable power in W
    960 W
    output frequency
    50/60 Hz +/- 1 Hz sync to mains
    UPS type
    Line interactive
    nb of power socket outlets
    6 IEC 60320 C13
    2 IEC 60320 C13 surge
    curve equation
    Efficiency
    curve load maximum
    100 %
    curve X-axis maximum
    100 %
    curve X-axis minimum
    0 %
    curve X-axis title
    Load
    curve X-axis units
    Percentage
    curve Y-axis maximum
    100 %
    curve Y-axis minimum
    50 %
    curve Y-axis title
    Efficiency
    curve Y-axis units
    Percentage
    graph display
    1
    output voltage
    230 V
    Maximum configurable power in VA
    1600 VA
    rated power in VA
    1600 VA
    Conformance
    product certifications
    A-Tick
    C-Tick
    CE
    EAC
    RCM
    TISI
    marking
    GS Mark
    equipment protection policy
    Lifetime : 200000 AUD
    Lifetime : 150000 euros
    Lifetime : 75000 GBP
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 % non-condensing
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    45 dBA
    heat dissipation
    19.5 Btu/h
    show note OP temperature
    No
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    16 h
    number of battery replacement quantity
    1
    liquid value
    0
    battery curve
    B
    battery charger power
    16 W rated
    Battery power in VAH
    260 VAh runtime
    battery life
    3…5 year(s)
    extended runtime
    0
    Communications & Management
    control panel
    Multifunction LCD status and control console
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rate
    509 J
    noise suppression
    Full time multi-pole noise filtering : 10% of IEEE surge let-through : zero clamping response time: instantaneous
    Data line protection
    RJ45 10/100/1000 Base-T Ethernet protection
    Packing Units
    Package 1 Weight
    13.75 kg
    Package 2 Weight
    14.61 kg
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    2 years repair or replace, 3 years repair or replace for European Union countries
  • View more
    View less

    Documents

    Language
    • All Languages18
    • English10
    • Dutch1
    • French1
    • German2
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    BACK-UPS PRO BR1200/1600SI (Version V1)
    Description
    Installation and operation guide of Back-UPS Pro BR1200SI and BR1600SI
    prp.document.label.format pdf
    Size 401.2 KB
    Date 5/31/19
    Description
    Installation and operation guide of Back-UPS Pro BR1200SI and BR1600SI
    prp.document.label.format pdf
    Size 413.5 KB
    Date 7/2/19
    prp.document.label.format pdf
    Size 414.3 KB
    Date 7/2/19
    prp.document.label.format pdf
    Size 429 KB
    Date 7/2/19
    prp.document.label.format pdf
    Size 412 KB
    Date 7/2/19
    prp.document.label.format pdf
    Size 420.5 KB
    Date 7/2/19
    prp.document.label.format pdf
    Size 459.5 KB
    Date 7/2/19
    prp.document.label.format pdf
    Size 419.8 KB
    Date 7/2/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    APC 230V Back-UPS Pro Brochure (Version V0)
    Description
    BR-MI, BR-SI Brochure
    prp.document.label.format pdf
    Size 448.2 KB
    Date 6/24/19
    Description
    BR-MI, BR-SI Brochure
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU DOC for BR series (Version V0)
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    prp.document.label.format pdf
    Size 242.6 KB
    Date 10/7/19
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    Telepermit certificate for Back UPS PRO (Version V0)
    Description
    Telepermit certificate for Back UPS PRO
    prp.document.label.format pdf
    Size 58.1 KB
    Date 8/13/19
    Description
    Telepermit certificate for Back UPS PRO
    CE EMC + Ctick for Back UPS PRO (Version V0)
    Description
    EN 62040-2:2006+ AC:2006 (IEC 62040-2: 2005) ; AS 62040.2:2008
    prp.document.label.format pdf
    Size 2.8 MB
    Date 8/7/19
    Description
    EN 62040-2:2006+ AC:2006 (IEC 62040-2: 2005) ; AS 62040.2:2008
    GS certification for Back-UPS Pro 1200, 1600 230V (Version V0)
    Files in document
    pdf
    666.9 KB
    pdf
    499.7 KB
    Description
    TUV GS per EN 62040-1:2008+A1
    prp.document.label.format zip
    Size 1.1 MB
    Date 7/15/19
    Files in document
    pdf
    666.9 KB
    pdf
    499.7 KB
    Description
    TUV GS per EN 62040-1:2008+A1
    CB Test Approval for Back-UPS Pro 1200, 1600 230V (Version V0)
    Files in document
    pdf
    323.3 KB
    Description
    TUV CB per IEC 62040-1:2008+A1
    prp.document.label.format zip
    Size 3.1 MB
    Date 7/15/19
    Files in document
    pdf
    323.3 KB
    Description
    TUV CB per IEC 62040-1:2008+A1
    EAC certificate for BackUPS (Version V2)
    Description
    EAC Certification for BackUPS
    prp.document.label.format pdf
    Size 519.4 KB
    Date 6/25/19
    Description
    EAC Certification for BackUPS
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BR1600SI : Back UPS Pro BR 1600VA, Sinewave,8 Outlets, AVR, LCD interface
    Description
    Back UPS Pro BR 1600VA, Sinewave,8 Outlets, AVR, LCD interface
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/30/20
    Description
    Back UPS Pro BR 1600VA, Sinewave,8 Outlets, AVR, LCD interface
    Warranty
    Format
    Size
    Date
    Add to My Documents
    Consumer Guarantee- 3 Yrs for EU (Version Initial Release)
    Description
    Consumer Guarantee- 3 Yrs for EU
    prp.document.label.format pdf
    Size 88.2 KB
    Date 11/17/20
    Description
    Consumer Guarantee- 3 Yrs for EU
    prp.document.label.format pdf
    Size 88.2 KB
    Date 11/17/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.