Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium 05 & Motors
Schneider Electric BSH1003M01F1A Image
Discontinued

BSH1003M01F1A

Green premium brand logo
Schneider Electric BSH1003M01F1A Image
Discontinued
BSH1003M01F1A
Green premium brand logo

AC servo motor BSH - 7.76 N.m - 2000 rpm - untapped shaft - with brake - IP50

Show more characteristics
BSH1003M01F1A has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    7.76 N.m for LXM15LD10N4, 400 V, three phase
    7.76 N.m for LXM15LD17N4, 230 V, three phase
    7.76 N.m for LXM15LD17N4, 400 V, three phase
    7.76 N.m for LXM15LD17N4, 480 V, three phase
    7.8 N.m for LXM05AD22N4, 380...480 V, three phase
    7.8 N.m for LXM05BD22N4, 380...480 V, three phase
    7.8 N.m for LXM05CD22N4, 380...480 V, three phase
    peak stall torque
    15.19 N.m for LXM15LD10N4, 400 V, three phase
    22.95 N.m for LXM15LD17N4, 230 V, three phase
    22.95 N.m for LXM15LD17N4, 400 V, three phase
    22.95 N.m for LXM15LD17N4, 480 V, three phase
    23.17 N.m for LXM05AD22N4, 380...480 V, three phase
    23.17 N.m for LXM05BD22N4, 380...480 V, three phase
    23.17 N.m for LXM05CD22N4, 380...480 V, three phase
    nominal output power
    1400 W for LXM15LD17N4, 480 V, three phase
    750 W for LXM15LD17N4, 230 V, three phase
    1300 W for LXM15LD10N4, 400 V, three phase
    1100 W for LXM05AD22N4, 380...480 V, three phase
    1100 W for LXM05BD22N4, 380...480 V, three phase
    1100 W for LXM05CD22N4, 380...480 V, three phase
    1400 W for LXM15LD17N4, 400 V, three phase
    nominal torque
    6.36 N.m for LXM15LD10N4, 400 V, three phase
    6.5 N.m for LXM15LD17N4, 400 V, three phase
    6.5 N.m for LXM15LD17N4, 480 V, three phase
    6.73 N.m for LXM05AD22N4, 380...480 V, three phase
    6.73 N.m for LXM05BD22N4, 380...480 V, three phase
    6.73 N.m for LXM05CD22N4, 380...480 V, three phase
    7 N.m for LXM15LD17N4, 230 V, three phase
    nominal speed
    1000 rpm for LXM15LD17N4, 230 V, three phase
    1500 rpm for LXM05AD22N4, 380...480 V, three phase
    1500 rpm for LXM05BD22N4, 380...480 V, three phase
    1500 rpm for LXM05CD22N4, 380...480 V, three phase
    2000 rpm for LXM15LD10N4, 400 V, three phase
    2000 rpm for LXM15LD17N4, 400 V, three phase
    2000 rpm for LXM15LD17N4, 480 V, three phase
    product compatibility
    LXM15LD10N4 at 400 V three phase
    LXM15LD17N4 at 230 V three phase
    LXM05AD22N4 at 380...480 V three phase
    LXM05BD22N4 at 380...480 V three phase
    LXM05CD22N4 at 380...480 V three phase
    LXM15LD17N4 at 400 V three phase
    LXM15LD17N4 at 480 V three phase
    shaft end
    Untapped
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 15
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    3.4 A
    maximum continuous power
    3.14 W
    maximum current Irms
    15.6 A for LXM15LD10N4
    15.6 A for LXM15LD17N4
    14.7 A for LXM05AD22N4
    14.7 A for LXM05BD22N4
    14.7 A for LXM05CD22N4
    maximum permanent current
    14.7 A
    switching frequency
    4 kHz
    second shaft
    Without second shaft end
    shaft diameter
    19 mm
    shaft length
    40 mm
    feedback type
    Single turn SinCos Hiperface
    holding torque
    9 N.m holding brake
    motor flange size
    100 mm
    torque constant
    2.22 N.m/A at 120 °C
    back emf constant
    1.44 V/krpm at 120 °C
    148 V/krpm at 120 °C
    number of motor poles
    8
    rotor inertia
    3.838 kg.cm²
    stator resistance
    5.3 Ohm at 20 °C
    stator inductance
    32.5 mH at 20 °C
    33.7 mH at 20 °C
    stator electrical time constant
    6.13 ms at 20 °C
    6.36 ms at 20 °C
    maximum radial force Fr
    1050 N at 1000 rpm
    660 N at 4000 rpm
    730 N at 3000 rpm
    830 N at 2000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    18 W
    type of cooling
    Natural convection
    length
    271.5 mm
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    9 mm
    circle diameter of the mounting holes
    115 mm
    net weight
    8 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 393.5 KB
    Date 8/18/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1003M01F1A : BSH1003M01F1A_ROHS_CHINA_DECLARATION
    Description
    BSH1003M01F1A_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    BSH1003M01F1A_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 950.9 KB
    Date 8/20/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1003M01F1A : BSH1003M01F1A_ROHS_DECLARATION
    Description
    BSH1003M01F1A_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    BSH1003M01F1A_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1003M01F1A : BSH1003M01F1A_REACH_DECLARATION
    Description
    BSH1003M01F1A_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    BSH1003M01F1A_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /