Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Fiber Optic Duct System
Schneider Electric CSU08040000 Image

CSU08040000

Green premium brand logo
Schneider Electric CSU08040000 Image
CSU08040000
Green premium brand logo

Protection profile L=5m Plastic black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    Stago
    Category
    Kit for IP54 conformity
    Complementary
    material
    PVC (polyvinyl chloride)
    height
    50 mm
    width
    5000 mm
    depth
    10 mm
    net weight
    0.065 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Stago Cable Tray System (Version 1.0)
    Description
    all the components to create a cable tray installation.
    prp.document.label.format pdf
    Size 5.8 MB
    Date 11/22/18
    Description
    all the components to create a cable tray installation.
    Stago Fibre-Optic Duct System technical guide (Version 1.0)
    Description
    Technical characteristice of the FOD range componants
    prp.document.label.format pdf
    Size 3.3 MB
    Date 9/26/17
    Description
    Technical characteristice of the FOD range componants
    Stago Fibre Optic Duct (Version 2.1)
    Description
    Cable tray catalogue for data centre 32 pages
    prp.document.label.format pdf
    Size 3.3 MB
    Date 11/9/16
    Description
    Cable tray catalogue for data centre 32 pages
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/19/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08040000 : Protection profile L=5m Plastic black
    Description
    Protection profile L=5m Plastic black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Protection profile L=5m Plastic black
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 846 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 835.7 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 380.1 KB
    Date 6/16/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08040000 : Protection profile L=5m Plastic black
    Description
    Protection profile L=5m Plastic black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Protection profile L=5m Plastic black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08040000 : Protection profile L=5m Plastic black
    Description
    Protection profile L=5m Plastic black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Protection profile L=5m Plastic black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.