Welcome to the Schneider Electric corporate Website

Select your location

View all Stago Cable Trays
Schneider Electric CSU36220772 Image

CSU36220772

Schneider Electric CSU36220772 Image
CSU36220772

Stago - external riser flat - 60x70 mm - steel - pre-galvanized - RAL9010

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Riser
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    inner radius
    120 mm
    adjustment
    Foldable
    product destination
    Cable tray KG281 H= 60 mm W= 70 mm
    fixing mode
    Screwless
    material
    Steel pre-galvanized, RAL 9016
    corrosion class
    C2
    thickness
    1 mm
    net weight
    0.418 kg / set of 100
    Environment
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 846 KB
    Date 10/11/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /