Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU36222502 Image

CSU36222502

Schneider Electric CSU36222502 Image
CSU36222502

Stago - external riser flat - 60x250 mm - steel - pre-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Riser
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    inner radius
    120 mm
    adjustment
    Foldable
    product destination
    Cable tray KG281 H= 60 mm W= 250 mm
    Cable tray KB184 H= 60 mm W= 250 mm
    Cable tray KB284 H= 60 mm W= 250 mm
    shape
    Bended
    fixing mode
    Screwless
    material
    Steel pre-galvanized
    corrosion class
    C2
    thickness
    1 mm
    height
    14 mm
    width
    437 mm
    depth
    358 mm
    net weight
    0.63 kg / set of 100
    Environment
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU36222502 : CSU36222502_ROHS_CHINA_DECLARATION
    Description
    CSU36222502_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    CSU36222502_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 846 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU36222502 : CSU36222502_ROHS_DECLARATION
    Description
    CSU36222502_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    CSU36222502_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU36222502 : CSU36222502_REACH_DECLARATION
    Description
    CSU36222502_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    CSU36222502_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /