Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Defem Mesh Trays
Schneider Electric CSU795178 Image

CSU795178

Schneider Electric CSU795178 Image
CSU795178

Defem - demo kit - stainless steel AISI 316L - set of 1

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Defem
    range of product
    Defem
    product or component type
    Demo kit
    Complementary
    device composition
    Mini mesh tray: D-shape 24 mm x 30 mm
    Mini mesh tray: U-shape 15 mm x 46 mm
    Mounting coupler B20 9 mm x 85 mm
    Jointing set B52 41 mm x 80 mm
    Mesh tray: U-shape 60 mm x 320 mm
    Mesh tray: U-shape 60 mm x 422 mm
    Mesh tray: Z-shape 75 mm x 75 mm
    Bracket B4 85 mm x 100 mm
    Bracket B4 53 mm x 100 mm
    Joint fitting B1 40 mm x 80 mm
    material
    Stainless steel AISI 316L
    atmospheric-corrosivity category
    C5-M
    height
    290 mm
    width
    375 mm
    length
    580 mm
    net weight
    4.2 kg / set of 1
    Environment
    environmental characteristic
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /