Welcome to the Schneider Electric corporate Website

Select your location

View all   Defem Mesh Trays
Schneider Electric CSU795273 Image

CSU795273

Schneider Electric CSU795273 Image
CSU795273

Defem - plate cover - B7/422 - stainless steel AISI 316L

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Plate cover
    device short name
    B7
    Complementary
    Material with surface treatment
    Stainless steel AISI 316L
    atmospheric-corrosivity category
    C5-M
    product destination
    Mesh tray 422 mm width
    thickness
    0.7 mm
    height
    17 mm
    width
    425 mm
    length
    1250 mm
    net weight
    327 kg / set of 100
    Environment
    environmental characteristic
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
    ambient air temperature for operation
    -20…90 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Defem mesh trays (Version 3.1)
    Files in document
    pdf
    94.9 MB
    pdf
    57.1 MB
    Description
    Defem mesh trays range catalogue
    prp.document.label.format zip
    Size 152.1 MB
    Date 6/12/18
    Files in document
    pdf
    94.9 MB
    pdf
    57.1 MB
    Description
    Defem mesh trays range catalogue
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU795273 : Defem - plate cover - B7/422 - stainless steel AISI 316L
    Description
    Defem - plate cover - B7/422 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Defem - plate cover - B7/422 - stainless steel AISI 316L
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU795273 : Defem - plate cover - B7/422 - stainless steel AISI 316L
    Description
    Defem - plate cover - B7/422 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Defem - plate cover - B7/422 - stainless steel AISI 316L
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU795273 : Defem - plate cover - B7/422 - stainless steel AISI 316L
    Description
    Defem - plate cover - B7/422 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Defem - plate cover - B7/422 - stainless steel AISI 316L
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /