Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Digilink
Schneider Electric DFXAI09GLH04 Image
Discontinued

DFXAI09GLH04

Schneider Electric DFXAI09GLH04 Image
Discontinued
DFXAI09GLH04

In/Outdoor Non-Armoured Cable,Single-Mode, 4 Core, 9um, LSZH

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Digilink
    product or component type
    Fibre optic cable single mode
    optic fibre type
    Non armoured (indoor/outdoor)
    Complementary
    optic fiber core
    9 µm
    condition of use
    Indoor/outdoor
    cable weight
    90 kg / 1 km
    bending radius
    20 x overall diameter
    number of optic fibre
    4
    tensile strength
    2670 N
    crush resistance
    0.044 N/m
    Environment
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…75 °C
    standards
    ISO/IEC 11801
    TIA/EIA-568-B
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /