Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XVR Application
Schneider Electric DL1BRBH Image
Discontinued

DL1BRBH

Green premium brand logo
Schneider Electric DL1BRBH Image
Discontinued
DL1BRBH
Green premium brand logo

halogen bulb with H1 base - 24 V

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Harmony XVR
    accessory / separate part designation
    Halogen bulb
    accessory / separate part type
    Halogen bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Rotating mirror beacon
    [Us] rated supply voltage
    24 V AC/DC
    signalling type
    Steady
    power dissipation in W
    70 W
    Complementary
    bulb base
    H1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BRBH : halogen bulb with H1 base - 24 V
    Description
    halogen bulb with H1 base - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    halogen bulb with H1 base - 24 V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BRBH : halogen bulb with H1 base - 24 V
    Description
    halogen bulb with H1 base - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    halogen bulb with H1 base - 24 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BRBH : halogen bulb with H1 base - 24 V
    Description
    halogen bulb with H1 base - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    halogen bulb with H1 base - 24 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /