Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys F
Schneider Electric DR2SC4700 Image

DR2SC4700

Green premium brand logo
Schneider Electric DR2SC4700 Image
DR2SC4700
Green premium brand logo

TeSys B & F - economy resistor - 4700 Ohm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    DR2S
    product or component type
    Economy resistor
    product compatibility
    LC1B
    LC1F400
    resistance
    4700 Ohm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English7
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Size pdf
    Size 8.6 MB
    Date 5/15/19
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    TeSys catalogue - 2019 - 2020 - chapter B10 Bar mounted contactors TeSys B (Version 6.0)
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Size pdf
    Size 3.4 MB
    Date 5/15/19
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B10 - Contacteurs sur barreau (Version 4.0)
    Description
    Présentation de la gamme des contacteur assemblés sur barreauTeSys LC1B: contacteurs référencés hautes performancesTeSys CR1B: contacteurs référencés à accrochage magnétiqueTeSys CRXB, CVXB, CWXB: contacteurs référencés pour contrôle dexcitation continu des moteurs synchronesTeSys CV1B, CV3B: contacteurs sur descriptif du client
    Size pdf
    Size 4.5 MB
    Date 6/11/19
    Description
    Présentation de la gamme des contacteur assemblés sur barreauTeSys LC1B: contacteurs référencés hautes performancesTeSys CR1B: contacteurs référencés à accrochage magnétiqueTeSys CRXB, CVXB, CWXB: contacteurs référencés pour contrôle dexcitation continu des moteurs synchronesTeSys CV1B, CV3B: contacteurs sur descriptif du client
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    Size pdf
    Size 9.1 MB
    Date 6/11/19
    Description
    Présentation des contacteurs pour commande de charges de forte puissanceGamme TeSys F pour usage AC-3, AC-1, directs et inverseursGamme TeSys V contacteurs sous videGamme TeSys FG contacteurs antichocsGamme CR1F contacteurs à accrochage magnétique
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys B & F - economy resistor - 4700 Ohm
    Description
    TeSys B & F - economy resistor - 4700 Ohm
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    TeSys B & F - economy resistor - 4700 Ohm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys B & F - economy resistor - 4700 Ohm
    Description
    TeSys B & F - economy resistor - 4700 Ohm
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    TeSys B & F - economy resistor - 4700 Ohm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys B & F - economy resistor - 4700 Ohm
    Description
    TeSys B & F - economy resistor - 4700 Ohm
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    TeSys B & F - economy resistor - 4700 Ohm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /