Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Asfora
Schneider Electric EPH5800162 Image

EPH5800162

Green premium brand logo
Schneider Electric EPH5800162 Image
EPH5800162
Green premium brand logo

1-gang frame, steel

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Asfora
    product or component type
    Cover frame
    colour tint
    Steel
    type of packing
    Flow-pack
    Complementary
    number of gangs
    1 gang
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    surface finish
    Glossy
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • German1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Asfora - Catalog 2019 (Version 3.1)
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    Size pdf
    Size 9.6 MB
    Date 5/29/19
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 462.3 KB
    Date 6/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1-gang frame, steel
    Description
    1-gang frame, steel
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    1-gang frame, steel
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1-gang frame, steel
    Description
    1-gang frame, steel
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    1-gang frame, steel
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    1-gang frame, steel
    Description
    1-gang frame, steel
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    1-gang frame, steel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /