Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact EXE
Schneider Electric EXE173112B1D Image

EXE173112B1D

Schneider Electric EXE173112B1D Image
EXE173112B1D

Disconnecting Device Basic Function 17.5kV 31.5kA 3s 1250A 185 IEC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    EasyPact EXE
    device short name
    DD
    product or component type
    Disconnecting device
    standards
    IEC 62271-200
    [fr] rated frequency
    50/60 Hz
    [Ur] rated voltage
    17.5 kV
    [Ud] Insulation voltage power frequency
    38 kV 50/60 Hz
    [Up] Insulation voltage lightning impulse withstand
    95 kV
    [Ir] rated normal current
    1250 A
    [Ik] short time withstand current
    31.5 kAfor 3 s
    pole distance
    185 mm
    poles description
    3P
    Upper Lower connection distance
    270 mm
    mounting mode
    Withdrawable
    [Ip] rated peak withstand current
    82 kA
    Complementary
    mechanical durability
    2000 cycles
    Environment
    net weight
    33 kg
    height
    527 mm
    width
    550 mm
    depth
    429 mm
    ambient air temperature for operation
    -25…40 °C
    ambient air temperature for storage
    -40…70 °C
    Operations and descriptions
    Operation
    100
    Duration of operation
    3 min
    Operation Description
    Preparation
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.6 MB
    Date 10/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 7/11/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /