Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact EZC
Schneider Electric EZESPDR4P Image

EZESPDR4P

Schneider Electric EZESPDR4P Image
EZESPDR4P

circuit breaker terminal spreaders - 4 poles - for EZ250

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Spreader
    accessory / separate part category
    Connection accessory
    range compatibility
    EZC circuit breaker
    EZCV circuit breaker
    poles description
    4P
    quantity per set
    Set of 4
    performance level
    F
    H
    N
    Complementary
    [In] rated current
    250 A
    connection pitch
    45 mm
    Packing Units
    Package 1 Weight
    0.040 kg
    Package 1 Height
    0.200 dm
    Package 1 width
    1.000 dm
    Package 1 Length
    1.000 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EZC Catalog (Version 1.0)
    Description
    EZC Catalog
    prp.document.label.format pdf
    Size 18.7 MB
    Date 6/30/17
    Description
    EZC Catalog
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 1/23/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZESPDR4P : EZESPDR4P_ROHS_CHINA_DECLARATION
    Description
    EZESPDR4P_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    EZESPDR4P_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZESPDR4P : EZESPDR4P_ROHS_DECLARATION
    Description
    EZESPDR4P_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    EZESPDR4P_ROHS_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 1/23/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.