Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all S-Flexi
Schneider Electric F50M4_WE Image

F50M4_WE

Green premium brand logo
Schneider Electric F50M4_WE Image
F50M4_WE
Green premium brand logo

S-Flexi - 16A 250V 1 way switch, L size

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    S-Flexi
    product or component type
    Switch
    wiring device mounting
    Flush
    switch function
    1-way
    switch application
    Electrical circuit control
    load type
    Resistive
    Fluorescent
    colour tint
    White
    Complementary
    rated current
    16 A at 250 V AC 50/60 Hz
    number of gangs
    1 gang horizontal/vertical
    material
    PC (polycarbonate)
    clamping connection capacity
    0.2...2.5 mm² for rigid or stranded cable(s)
    connections - terminals
    2 screw terminals
    width
    38 mm
    height
    72 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    standards
    IEC 60669-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S-Flexi - 16A 250V 1 way switch, L size
    Description
    S-Flexi - 16A 250V 1 way switch, L size
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    S-Flexi - 16A 250V 1 way switch, L size
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S-Flexi - 16A 250V 1 way switch, L size
    Description
    S-Flexi - 16A 250V 1 way switch, L size
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    S-Flexi - 16A 250V 1 way switch, L size
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    S-Flexi - 16A 250V 1 way switch, L size
    Description
    S-Flexi - 16A 250V 1 way switch, L size
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    S-Flexi - 16A 250V 1 way switch, L size
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /