Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL1022WPC Image

GGBL1022WPC

Schneider Electric GGBL1022WPC Image
GGBL1022WPC

Lisse - Plate Switch - 2 gang 2 way - 10AX Polished Chrome with White Interior

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Plate switch
    device presentation
    Complete product
    colour tint
    Cover plate: polished chrome
    Interior: white
    quantity per set
    Set of 10
    Complementary
    switch function
    2-way
    control type
    Rocker
    number of gangs
    2 gangs
    device mounting
    Wall mounted
    rated current
    10 AX at 230 V AC
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Polished
    type of packing
    Box
    height
    87 mm
    width
    87 mm
    depth
    25 mm
    net weight
    0.122 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 995 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Plate Switch - 2 gang 2 way - 10AX Polished Chrome with White Interior
    Description
    Lisse - Plate Switch - 2 gang 2 way - 10AX Polished Chrome with White Interior
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Lisse - Plate Switch - 2 gang 2 way - 10AX Polished Chrome with White Interior
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Plate Switch - 2 gang 2 way - 10AX Polished Chrome with White Interior
    Description
    Lisse - Plate Switch - 2 gang 2 way - 10AX Polished Chrome with White Interior
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Lisse - Plate Switch - 2 gang 2 way - 10AX Polished Chrome with White Interior
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /