Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL6022LS Image

GGBL6022LS

Schneider Electric GGBL6022LS Image
GGBL6022LS

Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Dimmer
    device presentation
    Complete product
    load type
    230 V AC LED lamp: 5...100 W
    Incandescent lamp: 25...100 W
    Halogen lamp: 25...100 W
    colour tint
    White matt
    quantity per set
    Set of 1
    Complementary
    device mounting
    Wall mounted
    dimmer application
    Inductive load
    Resistive load
    [Ue] rated operational voltage
    230 V AC 50 Hz
    number of gangs
    2 gangs
    connections - terminals
    Screw terminals
    fixing mode
    By screws M3.5 x 25 mm
    material
    Urea (carbamide)
    type of packing
    Bag
    height
    87 mm
    width
    87 mm
    depth
    43.6 mm
    net weight
    0.11 kg
    Environment
    standards
    BS EN 60669-2-1
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 228.6 KB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W
    Description
    Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W
    Description
    Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W
    Description
    Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Lisse - universal dimmer - 2 gangs - 2 way - LED - 100W
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /