Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GU8550BC Image

GU8550BC

Schneider Electric GU8550BC Image
GU8550BC

Ultimate - euro modular low profile plate - 1 gang - brushed chrome

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Low profile
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Chrome brushed finish
    Complementary
    number of gangs
    1 gang
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    88 mm
    height
    88 mm
    Packing Units
    Package 1 Weight
    1.000 kg
    Package 1 Height
    1.000 mm
    Package 1 width
    1.000 mm
    Package 1 Length
    1.000 mm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GU8550BC : GU8550BC_ROHS_CHINA_DECLARATION
    Description
    GU8550BC_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    GU8550BC_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU8550BC : GU8550BC_ROHS_DECLARATION
    Description
    GU8550BC_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    GU8550BC_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.