Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36270 Image

IMT36270

Green premium brand logo
Schneider Electric IMT36270 Image
IMT36270
Green premium brand logo

Multifix TED - stub - TED-S16N - set of 100

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    product name
    Multifix TED
    device short name
    TED-S16N
    product or component type
    Single stub, rigid
    quantity per set
    Set of 100
    Complementary
    product destination
    Conduit 1 16 mm
    colour tint
    White
    material
    PA (polyamide)
    length
    39 mm
    width
    22 mm
    depth
    22 mm
    net weight
    0.003 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36270 : Multifix TED - stub - TED-S16N - set of 100
    Description
    Multifix TED - stub - TED-S16N - set of 100
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Multifix TED - stub - TED-S16N - set of 100
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36270 : Multifix TED - stub - TED-S16N - set of 100
    Description
    Multifix TED - stub - TED-S16N - set of 100
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Multifix TED - stub - TED-S16N - set of 100
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
    Description
    Product Environmental Profile - Multifix TED
    prp.document.label.format pdf
    Size 943.3 KB
    Date 3/1/10
    Description
    Product Environmental Profile - Multifix TED
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36270 : Multifix TED - stub - TED-S16N - set of 100
    Description
    Multifix TED - stub - TED-S16N - set of 100
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Multifix TED - stub - TED-S16N - set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.