Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Mureva surface mounted boxes
Schneider Electric IMT36343 Image
Discontinued

IMT36343

Schneider Electric IMT36343 Image
Discontinued
IMT36343

TED-M010 partition wall for junct.box

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

IMT36343 is replaced by:
Product
Qty
IMT36104
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 14 March 2017
1
  • Main
    range of product
    Mureva
    aesthetic name
    Mureva TED
    product or component type
    Partition wall
    colour tint
    White
    quantity per set
    5 pieces
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene)
    length
    30 mm
    width
    19 mm
    depth
    73 mm
    Environment
    ambient air temperature for operation
    -25…40 °C
    Packing Units
    Package 1 Weight
    3.000 g
    Package 1 Height
    73.000 mm
    Package 1 width
    19.000 mm
    Package 1 Length
    30.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.