Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cintura
Schneider Electric IMT47202 Image

IMT47202

Schneider Electric IMT47202 Image
IMT47202

Thorsman - self-adhesive base for 4.8 mm tie width maximum - 10 pieces clear

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    Thorsman
    product type
    Self-adhesive base
    colour
    Clear
    quantity per package
    10 pieces
    Complementary
    product destination
    For 4.8 mm tie width maximum
    condition of use
    Indoor
    fixing mode
    Adhesive
    material
    PA (polyamide) 6.6
    height
    28.0 mm
    width
    28.0 mm
    depth
    6.4 mm
    Environment
    environmental characteristic
    Fire resistance 30 s conforming to EN 62275
    flame retardance
    Self-extinguishing
    ambient air temperature for operation
    -30…85 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /