Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Installation System
Schneider Electric INS5553413 Image

INS5553413

Green premium brand logo
Schneider Electric INS5553413 Image
INS5553413
Green premium brand logo

Stago - external corner - 170A x 65 mm - steel - white - RAL9010

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    External corner
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 1
    Complementary
    trunking dimension
    170A x 65 mm
    compartment partitioning
    1 compartment
    front opening size
    80 mm
    nominal cross section
    11050 mm²
    fixing mode
    By brackets
    By screws
    material
    Zinc coated sheet steel
    surface finish
    Powder coated
    length
    265 mm
    height
    170 mm
    width
    65 mm
    compatibility code
    WGX-YH170A
    Environment
    standards
    EN 50085-1:2005
    EN 50085-2-1:2006
    directives
    73/23/EEC - low voltage directive
    ambient air temperature for operation
    -20…80 °C
    environmental health and issues
    Halogen free
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/28/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS5553413 : Stago - external corner - 170A x 65 mm - steel - white - RAL9010
    Description
    Stago - external corner - 170A x 65 mm - steel - white - RAL9010
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Stago - external corner - 170A x 65 mm - steel - white - RAL9010
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 826.1 KB
    Date 2/21/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS5553413 : Stago - external corner - 170A x 65 mm - steel - white - RAL9010
    Description
    Stago - external corner - 170A x 65 mm - steel - white - RAL9010
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Stago - external corner - 170A x 65 mm - steel - white - RAL9010
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS5553413 : Stago - external corner - 170A x 65 mm - steel - white - RAL9010
    Description
    Stago - external corner - 170A x 65 mm - steel - white - RAL9010
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Stago - external corner - 170A x 65 mm - steel - white - RAL9010
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /