Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric ISM18340 Image
Discontinued

ISM18340

Schneider Electric ISM18340 Image
Discontinued
ISM18340

Thorsman - TML-E - cover - beige - 2.5 m

Show more characteristics
ISM18340 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    Trunking cover
    trunking material
    Plastic
    quantity per set
    25 m
    ambient air temperature for operation
    -20…60 °C
    Complementary
    colour tint
    Beige (RAL 1015)
    fixing mode
    Snap-fitted
    material
    PVC (polyvinyl chloride)
    Environment
    IP degree of protection
    IP40
    length
    2500 mm
    height
    75 mm
    width
    22 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.