Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric ISM18421 Image
Discontinued

ISM18421

Green premium brand logo
Schneider Electric ISM18421 Image
Discontinued
ISM18421
Green premium brand logo

Thorsman - TML-E - installation box kit - 1-module - white RAL 9003

Show more characteristics
ISM18421 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    Installation box
    colour tint
    White (RAL 9003)
    product destination
    Wiring device c/c 60 mm
    aesthetic name
    Unica Basic
    quantity per set
    Set of 1
    Complementary
    number of gangs
    1 gang
    fixing mode
    By screws
    device composition
    Fixing screws
    Floor adaptor
    material
    ABS (acrylonitrile butadiene-styrene)
    length
    163 mm
    height
    86 mm
    width
    40 mm
    Environment
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM18421 : ISM18421_ROHS_CHINA_DECLARATION
    Description
    ISM18421_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    ISM18421_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM18421 : ISM18421_ROHS_DECLARATION
    Description
    ISM18421_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    ISM18421_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM18421 : ISM18421_REACH_DECLARATION
    Description
    ISM18421_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    ISM18421_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.