Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM50823 Image

ISM50823

Schneider Electric ISM50823 Image
ISM50823

OptiLine 45 - swivel fixing

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    OptiLine
    cabling installation system
    Floor box
    product type
    Swivel fixing
    type of floor
    Raised floor
    floor box shape
    Square
    Rectangular
    colour
    Blue (RAL 5003)
    quantity package 1 / unit
    2 pieces
    Complementary
    suitable for
    For floor outlet box
    number of modules
    Without modules
    product material
    PA6
    Steel
    length
    25 mm
    height
    58 mm
    width
    12 mm
    Environment
    operating temperature
    -25…60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 1.3)
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    Size pdf
    Size 2.4 MB
    Date 6/19/19
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Size pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 66.7 KB
    Date 2/10/07
    Description
    None
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 126.8 KB
    Date 2/15/11
    Size pdf
    Size 76.8 KB
    Date 2/15/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 45 - swivel fixing
    Description
    OptiLine 45 - swivel fixing
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    OptiLine 45 - swivel fixing
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 Floor Boxes (Version 2.0)
    Description
    PEP: OptiLine 45 Floor Boxes
    Size pdf
    Size 173.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 Floor Boxes
    OptiLine 50 Floor box, metal (Version 1.1)
    Description
    PEP OptiLine 50
    Size pdf
    Size 1.2 MB
    Date 10/12/09
    Description
    PEP OptiLine 50
    OptiLine 50 Floor box, plastic (Version 1.1)
    Description
    PEP OptiLine 50
    Size pdf
    Size 413.1 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /