Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KBB
Schneider Electric KBB25ED4303TW Image

KBB25ED4303TW

Green premium brand logo
Schneider Electric KBB25ED4303TW Image
KBB25ED4303TW
Green premium brand logo

Straight length, Canalis KBB, 25 A, 1 circuit 3L+N+PE, remote control circuit, 3 tap-off units, 3 m, white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Canalis
    product or component type
    Busbar trunking
    product compatibility
    KBB
    Complementary
    device application
    Lighting
    Power socket distribution
    maximum radiated magnetic field
    2 pT
    [Ue] rated operational voltage
    230...400 V
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    25 A at 35 °C
    network frequency
    50/60 Hz
    [Icw] rated short-time withstand current
    0.44 kA
    [Ipk] rated peak withstand current
    4.4 kA
    thermal stress limit
    195 kA².s
    THDI
    0…15 % 25 A
    15…33 % 20 A
    33…100 % 16 A
    maximum voltage drop
    <0.72 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.67 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.61 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.55 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    busbar description
    Straight length
    busbar trunking polarity
    3L + N + PE
    number of circuits
    1
    number of tap-off outlets
    3
    control type
    Communicating
    standards
    EN/IEC 61439-6
    EN/IEC 60439-2
    width
    3100 mm
    depth
    51 mm
    height
    60 mm
    length
    3 m
    colour
    White (RAL 9003)
    net weight
    2.6 kg
    quantity per set
    Set of 6
    Environment
    IP degree of protection
    IP55 conforming to EN/IEC 60529
    IK degree of protection
    IK06 conforming to EN/IEC 62262
    ambient air temperature for operation
    0…35 °C (100 % of In)
    35…40 °C (96 % of In)
    40…45 °C (93 % of In)
    45…50 °C (89 % of In)
    50…55 °C (85 % of In)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    4.8 kg
    Package 1 Height
    5.1 cm
    Package 1 width
    6 cm
    Package 1 Length
    310 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 8/2/16
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 63.2 MB
    Date 10/25/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    CANALIS LENGTH KBB40 PE WHITE (Version 1.0)
    Files in document
    stp
    308.1 KB
    pdf
    189 KB
    prp.document.label.format zip
    Size 497.1 KB
    Date 9/24/18
    Files in document
    stp
    308.1 KB
    pdf
    189 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 1/2/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KBB25ED4303TW : Straight length, Canalis KBB, 25 A, 1 circuit 3L+N+PE, remote control circuit, 3 tap-off units, 3 m, white
    Description
    Straight length, Canalis KBB, 25 A, 1 circuit 3L+N+PE, remote control circuit, 3 tap-off units, 3 m, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Straight length, Canalis KBB, 25 A, 1 circuit 3L+N+PE, remote control circuit, 3 tap-off units, 3 m, white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 272 KB
    Date 4/24/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KBB25ED4303TW : Straight length, Canalis KBB, 25 A, 1 circuit 3L+N+PE, remote control circuit, 3 tap-off units, 3 m, white
    Description
    Straight length, Canalis KBB, 25 A, 1 circuit 3L+N+PE, remote control circuit, 3 tap-off units, 3 m, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Straight length, Canalis KBB, 25 A, 1 circuit 3L+N+PE, remote control circuit, 3 tap-off units, 3 m, white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 211.8 KB
    Date 6/5/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KBB25ED4303TW : Straight length, Canalis KBB, 25 A, 1 circuit 3L+N+PE, remote control circuit, 3 tap-off units, 3 m, white
    Description
    Straight length, Canalis KBB, 25 A, 1 circuit 3L+N+PE, remote control circuit, 3 tap-off units, 3 m, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Straight length, Canalis KBB, 25 A, 1 circuit 3L+N+PE, remote control circuit, 3 tap-off units, 3 m, white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.