Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vivace
Schneider Electric KB_31 Image

KB_31

Schneider Electric KB_31 Image
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Cover frame
    device short name
    KB_31
    provided equipment
    4 pieces of mechanical links
    Complementary
    number of gangs
    3 gangs
    Colour tint
    White
    material
    Polycarbonate
    projecting depth
    8 mm
    device mounting
    Flush
    width
    258 mm
    height
    86 mm
    Environment
    standards
    BS 5733
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use