Welcome to the Schneider Electric corporate Website

Select your location

View all   Canalis KR
Schneider Electric KRA1250DB3 Image

KRA1250DB3

Green premium brand logo
Schneider Electric KRA1250DB3 Image
KRA1250DB3
Green premium brand logo

CANALIS KR 3X1250AL EXPANSION UNIT DB

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Expansion unit
    busbar description
    Flexible bar
    device short name
    KRA
    product specific application
    Enterprise data centres
    Oil and gas
    Mining minerals and metals
    Water and waste water
    Real estate and office buildings
    Healthcare
    device application
    Feeder length
    material
    Aluminium
    [Ie] rated operational current
    1250 A at 35 °C
    polarity
    3L
    length
    1000 mm
    Complementary
    housing material
    Mineral epoxy resin
    contacts material
    Tinned aluminium
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    53 kA
    [Ipk] rated peak withstand current
    117 kA
    radiated magnetic field
    14.68 mT
    thermal stress limit
    2809 A².s
    maximum voltage drop
    <0.0102 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.013 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0134 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0133 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting location
    Outdoor
    Indoor
    installation direction
    Horizontal
    Vertical
    product certifications
    ATEX
    EAC
    CE
    standards
    IEC 61439-6
    dimension type
    Fix
    width
    269 mm on 570 mm length
    height
    155 mm on 570 mm length
    colour
    Grey (RAL 7030)
    linear load
    30 kg/m
    Environment
    IP degree of protection
    IP68 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    pollution degree
    3
    fire resistance
    760 °C 180 min conforming to IEC 60331-1
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (96 % of In)
    40…45 °C (89 % of In)
    45…50 °C (84 % of In)
    50…55 °C (78 % of In)
    operating altitude
    1000 m 100 % of In (indoor)
    2000 m 99 % of In (indoor)
    3000 m 96 % of In (indoor)
    4000 m 90 % of In (indoor)
    1000 m 98 % of In (outdoor)
    2000 m 94 % of In (outdoor)
    3000 m 89 % of In (outdoor)
    4000 m 83 % of In (outdoor)
    environmental characteristic
    EMC directive conforming to IEC 61439-6
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • All Languages15
    • English15
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KR (Version 1.1)
    Description
    Catalogue Canalis KR
    prp.document.label.format pdf
    Size 18.5 MB
    Date 7/1/16
    Description
    Catalogue Canalis KR
    User guide
    Format
    Size
    Date
    Add to My Documents
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual (Version 01)
    Description
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual
    prp.document.label.format pdf
    Size 4.8 MB
    Date 3/1/18
    Description
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 505.4 MB
    Date 1/21/20
    CANALIS KR 3X1250AL EXPANSION UNIT / DB (Version 1.0)
    Files in document
    stp
    892.1 KB
    pdf
    1.1 MB
    prp.document.label.format zip
    Size 2 MB
    Date 7/11/17
    Files in document
    stp
    892.1 KB
    pdf
    1.1 MB
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    prp.document.label.format zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 126.5 KB
    Date 6/26/17
    prp.document.label.format pdf
    Size 4.3 MB
    Date 11/10/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KRA1250DB3 : KRA1250DB3_ROHS_CHINA_DECLARATION
    Description
    KRA1250DB3_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    KRA1250DB3_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 293.7 KB
    Date 3/21/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 480.3 KB
    Date 1/2/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KRA1250DB3 : KRA1250DB3_ROHS_DECLARATION
    Description
    KRA1250DB3_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    KRA1250DB3_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 149.2 KB
    Date 3/6/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 502.6 KB
    Date 1/2/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KRA1250DB3 : KRA1250DB3_REACH_DECLARATION
    Description
    KRA1250DB3_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    KRA1250DB3_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.