Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys F
Schneider Electric LC1F2654 Image

LC1F2654

Green premium brand logo
Schneider Electric LC1F2654 Image
LC1F2654
Green premium brand logo

TeSys F contactor-4P(4 NO)-AC-1 <= 440V 350A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    350 A (at <40 °C) at <= 440 V AC AC-1
    Complementary
    [Uc] control circuit voltage
    24...1000 V AC 40...400 Hz with LX1/LX9 coil
    24...460 V DC with LX4 coil
    100...250 V AC 50/60 Hz with LXE coil
    100...380 V with LXE coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    350 A (at 40 °C)
    Irms rated making capacity
    2650 A AC conforming to IEC 60947-4-1
    rated breaking capacity
    2120 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    2200 A 40 °C - 10 s
    1230 A 40 °C - 30 s
    950 A 40 °C - 1 min
    620 A 40 °C - 3 min
    480 A 40 °C - 10 min
    associated fuse rating
    315 A aM at <= 440 V
    400 A gG at <= 440 V
    average impedance
    0.3 mOhm - Ith 350 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    37 W AC-1
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil
    Drop-out: 0.35...0.55 Uc AC 40...400 Hz with LX1/LX9 coil
    Operational: 0.85...1.1 Uc DC with LX4 coil
    Drop-out: 0.15...0.2 Uc DC with LX4 coil
    Operational: 85...275 V AC 50/60 Hz with LXE coil
    Drop-out: 0...60 V AC 50/60 Hz with LXE coil
    Operational: 85...418 V DC with LXE coil
    Drop-out: 0...45 V DC with LXE coil
    heat dissipation
    8 W
    2.2…2.5 W
    operating time
    40...65 ms closing for with LX1/LX9 coil
    100...170 ms opening for with LX1/LX9 coil
    40...50 ms closing for with LX4 coil
    40...65 ms opening for with LX4 coil
    40...80 ms closing for with LXE coil
    6...54 ms opening for with LXE coil
    mounting support
    Plate
    standards
    IEC 60947-1
    IEC 60947-4-1
    JIS C8201-4-1
    EN 60947-1
    EN 60947-4-1
    product certifications
    ABS
    CB
    DNV
    RMRoS
    UL
    CSA
    RINA
    LROS (Lloyds register of shipping)
    BV
    connections - terminals
    Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
    Power circuit: lugs-ring terminals 1 cable(s) 240 mm²
    Power circuit: connector 1 cable(s) 240 mm²
    Power circuit: bolted connection
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.25…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²solid without cable end
    tightening torque
    Power circuit: 35 N.m
    Control circuit: 1.2 N.m
    Control circuit: 0.6 N.m
    mechanical durability
    10 Mcycles
    inrush power in VA
    600…700 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
    655…803 VA (at 20 °C)with LX4 coil
    300…350 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    300…310 VA (at 20 °C)with LXE coil
    hold-in power consumption in VA
    8…10 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
    3.68…4.53 VA (at 20 °C)with LX4 coil
    4.5…7.0 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    2.5…4.0 VA (at 20 °C)with LXE coil
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 5 Gn, 5...300 Hz
    Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
    height
    203 mm
    width
    244.5 mm
    depth
    213 mm
    net weight
    8.54 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages19
    • English18
    • Chinese7
    • French11
    • German7
    • Italian7
    • Portuguese7
    • Russian7
    • Spanish8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys F2654 contactor (Version 1.0)
    Files in document
    pdf
    338.3 KB
    stp
    918.3 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 2/9/17
    Files in document
    pdf
    338.3 KB
    stp
    918.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.1 KB
    Date 7/30/14
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    prp.document.label.format pdf
    Size 2.7 MB
    Date 5/2/17
    prp.document.label.format pdf
    Size 536.6 KB
    Date 4/1/16
    Modbus SL com interface, ULP Module (Version 05)
    Description
    Modbus SL com interface, ULP Module
    prp.document.label.format pdf
    Size 989.9 KB
    Date 12/1/09
    Description
    Modbus SL com interface, ULP Module
    prp.document.label.format pdf
    Size 3.2 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2654 : TeSys F contactor-4P(4 NO)-AC-1 <= 440V 350A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor-4P(4 NO)-AC-1 <= 440V 350A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    TeSys F contactor-4P(4 NO)-AC-1 <= 440V 350A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2654 : TeSys F contactor-4P(4 NO)-AC-1 <= 440V 350A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor-4P(4 NO)-AC-1 <= 440V 350A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    TeSys F contactor-4P(4 NO)-AC-1 <= 440V 350A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Description
    PEP
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2654 : TeSys F contactor-4P(4 NO)-AC-1 <= 440V 350A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor-4P(4 NO)-AC-1 <= 440V 350A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    TeSys F contactor-4P(4 NO)-AC-1 <= 440V 350A with coil LX1/LX9 -24…1000V AC 40/400Hz, LX4 -24...460V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.