Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric LC3F185V7 Image

LC3F185V7

Schneider Electric LC3F185V7 Image
LC3F185V7

TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 400 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Star delta starter
    device short name
    LC3F
    contactor application
    Motor control
    utilisation category
    AC-3
    device presentation
    Pre-wired
    poles description
    3 x 3P
    power pole contact composition
    3 x 3 NO
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 16 Hz 2/3...200 Hz
    [Ie] rated operational current
    185 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    160 kW at 380/400 V AC 50/60 Hz
    160 kW at 415 V AC 50/60 Hz
    185 kW at 440 V AC 50/60 Hz
    90 kW at 220/230 V AC 50/60 Hz
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    auxiliary contact composition
    1 NC for KM1 star contactor
    1 NO for KM1 star contactor
    2 NC for KM2 line contactor
    1 NO for KM2 line contactor
    1 NC for KM3 delta contactor
    2 NO for KM3 delta contactor
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    interlocking type
    Without start delta mechanical interlock
    mounting support
    Plate
    standards
    IEC 60947-4-1
    EN 60947-1
    IEC 60947-1
    EN 60947-4-1
    JIS C8201-4-1
    product certifications
    CCC
    RINA
    CSA
    CB
    RMRoS
    UL
    DNV
    LROS (Lloyds register of shipping)
    ABS
    Complementary
    [Ith] conventional free air thermal current
    275 A 40 °C
    Irms rated making capacity
    1850 A conforming to IEC 60947-4-1
    rated breaking capacity
    1480 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1500 A 40 °C - 10 s
    920 A 40 °C - 30 s
    740 A 40 °C - 1 min
    500 A 40 °C - 3 min
    400 A 40 °C - 10 min
    associated fuse rating
    315 A gG at <= 440 V
    200 A aM at <= 440 V
    connections - terminals
    Power circuit: lugs-ring terminals 1 150 mm²
    Power circuit: connector 1 150 mm²
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Power circuit: bar 2 - busbar cross section: 25 x 3 mm
    Power circuit: bolted connection
    connections bolt diameter
    M8
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 18 N.m
    operating time
    20...35 ms closing
    7...15 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    starting time
    20 s
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
    Drop-out: 0.35...0.55 Uc at 50/60 Hz (at <55 °C)
    inrush power in VA
    805 VA 50 Hz cos phi 0.3 (at 20 °C)
    970 VA 60 Hz cos phi 0.3 (at 20 °C)
    hold-in power consumption in VA
    55 VA 50 Hz cos phi 0.3 (at 20 °C)
    66 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    18…24 W
    width
    525 mm
    height
    110 mm
    depth
    235 mm
    net weight
    16.5 kg
    Environment
    IP degree of protection
    IP2x front face with shrouds conforming to IEC 60529
    IP2x front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for storage
    -60…80 °C
    ambient air temperature for operation
    -5…55 °C
    -40…70 °C at Uc
    operating altitude
    3000 m without derating
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Vibrations contactor closed: 5 Gn, 5...300 Hz
    Shocks contactor open: 7 Gn for 11 ms
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC3F185V7 : LC3F185V7_ROHS_CHINA_DECLARATION
    Description
    LC3F185V7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    LC3F185V7_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC3F185V7 : LC3F185V7_ROHS_DECLARATION
    Description
    LC3F185V7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    LC3F185V7_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC3F185V7 : LC3F185V7_REACH_DECLARATION
    Description
    LC3F185V7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    LC3F185V7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Drawings
    Chassis mounted starters

    Pre-assembled: LC3 F185 to LC3 F400

    For customer assembly: 2 x LC1 F●●● and 1 x LC1 D150 or 3 x LC1 F●●●



    a

    b

    c

    G

    H

    K

    K1

    K2

    K3

    K4

    LC3 F185 or 2 x LC1 F●●● + 1 x LC1 D with components F185

    565

    675

    235

    525

    625

    160

    110

    80

    110

    80

    LC3 F225 or 3 x LC1 F●●● with components F225

    565

    675

    235

    525

    625

    160

    110

    80

    110

    80

    LC3 F265 or 3 x LC1 F●●● with components F265

    665

    775

    266

    625

    725

    165

    110

    100

    110

    110

    LC3 F330 or 3 x LC1 F●●● with components F330

    765

    975

    276

    725

    825

    195

    140

    100

    110

    180

    LC3 F400 or 3 x LC1 F●●● with components F400

    765

    975

    276

    725

    925

    195

    140

    100

    180

    110


  • Motor Starter BOM