Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys LE
Schneider Electric LE1GVME08KV7 Image
Discontinued

LE1GVME08KV7

Schneider Electric LE1GVME08KV7 Image
Discontinued
LE1GVME08KV7

TeSys LE - enclosed DOL starter - 2.5...4 A - 400 V AC coil

Show more characteristics
LE1GVME08KV7 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    product name
    LE
    device short name
    LE1GVME
    product or component type
    Enclosed DOL starter
    device application
    Standard
    material
    Polycarbonate
    utilisation category
    AC-3
    device composition
    Contactor
    Circuit-breaker
    motor power kW
    1.5 kW at 440 V AC 50/60 Hz
    0.55 kW at 230 V AC 50/60 Hz
    0.75 kW at 230 V AC 50/60 Hz
    1.5 kW at 500 V AC 50/60 Hz
    2.2 kW at 500 V AC 50/60 Hz
    2.2 kW at 690 V AC 50/60 Hz
    3 kW at 690 V AC 50/60 Hz
    1.1 kW at 400/415 V AC 50/60 Hz
    1.5 kW at 400/415 V AC 50/60 Hz
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    thermal protection adjustment range
    2.5…4 A
    Complementary
    width
    101 mm
    height
    201 mm
    depth
    94 mm
    net weight
    1.21 kg
    Environment
    IP degree of protection
    IP55
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Packing Units
    Package 1 Weight
    0.900 kg
    Package 1 Height
    1.950 dm
    Package 1 width
    1.000 dm
    Package 1 Length
    1.100 dm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.