Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D
Schneider Electric LX1D6J5 Image
Discontinued

LX1D6J5

Schneider Electric LX1D6J5 Image
Discontinued
LX1D6J5

TeSys D - contactor coil - LX1D6 - 12 V AC 50 Hz

Show more characteristics
LX1D6J5 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D6
    control circuit type
    AC at 50 Hz
    [Uc] control circuit voltage
    12 V AC 50 Hz
    average resistance
    1.4 Ohm at 20 °C
    inductance of closed circuit
    0.09 H
    product compatibility
    LC1D80
    LC1D95
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C)
    Operational: 0.8...1.1 Uc at 50 Hz (at <55 °C)
    Operational: 0.85...1.1 Uc at 60 Hz (at <55 °C)
    inrush power in VA
    200 VA 50 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    20 VA 50 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    6…10 W at 50/60 Hz
    Environment
    ambient air temperature for operation
    -5…60 °C
    net weight
    0.28 kg
    Packing Units
    Package 1 Weight
    0.337 kg
    Package 1 Height
    0.900 dm
    Package 1 width
    0.550 dm
    Package 1 Length
    1.250 dm
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 3.0)
    Description
    PEP - TeSys D LC1D115 to D150 contactors
    prp.document.label.format pdf
    Size 369.2 KB
    Date 3/10/20
    Description
    PEP - TeSys D LC1D115 to D150 contactors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.