Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU3.432.30 Image

MGU3.432.30

Schneider Electric MGU3.432.30 Image
MGU3.432.30

Unica - data socket - 1 socket - HD15 - Female - aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    product or component type
    Data socket
    connector type
    VGA
    electrical circuit type
    Video
    device presentation
    Mechanism
    colour tint
    Aluminium
    type of packing
    Group
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    material
    Thermoplastic ABS-UV stabilised: centre plate
    height
    45 mm
    width
    22.5 mm
    depth
    41.7 mm
    embedding depth
    25.7 mm
    net weight
    0.02 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…40 °C
    IP degree of protection
    IP21
    IK degree of protection
    IK04
    environmental characteristic
    Bleach
    UV resistant
    Alcohol
    Ammonia
    Oil
    Acetone
    Window-cleaning fluid
    Petrol
    Liquid soap
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    59 g
    Package 1 Height
    2.5 cm
    Package 1 width
    10.5 cm
    Package 1 Length
    11.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    699 g
    Package 2 Height
    8.7 cm
    Package 2 width
    20.5 cm
    Package 2 Length
    22.5 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    50
    Package 3 Weight
    3.96 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 479 KB
    Date 3/28/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.432.30 : Unica - data socket - 1 socket - HD15 - Female - aluminium
    Description
    Unica - data socket - 1 socket - HD15 - Female - aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Unica - data socket - 1 socket - HD15 - Female - aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.